​Si3461 Single-Port PoE+ PSE Controller

Bookmark and Share
Si3461 Single port PoE+ PSE controller

The Si3461 is an IEEE 802.3at™ (D4.2) compliant, single-port power over Ethernet (PoE) controller for embedded power sourcing equipment (PSE) applications. The Si3461 PoE PSE is designed to source a single PoE PSE port with up to 30 W for higher power PoE PDs such as multi-radio wireless access points, VoIP phones, pan-tilt-zoom (PTZ) video surveillance cameras, Point-of-Sale terminals and industrial automation equipment.

Fully IEEE 802.3at (D4.2) compliant, the Si3461 PoE PSE is a single-port power management controller for power sourcing equipment. The Si3461 PoE PSE simplifies development efforts, reduces system costs and eliminates specification compliance challenges for designers of a broad range of emerging PoE+ applications such as security and surveillance equipment, in-home gateways, set-top boxes, cable modems, DSL modems and voice over IP systems.

More...

 

Features

  • Single port PoE+ PSE
  • IEEE 802.3at™ compliant
  • Sources up to 30 W
  • Autonomous operation requires no host processor or software
  • Pin-selectable operating modes
  • Classification-based power management
  • Robust 3-point detection algorithm
  • 2-Event classification
  • IEEE-compliant disconnect
  • Inrush current control
  • Short-circuit output fault protection
  • UNH Interoperability Lab test reports
  • –40 to +85 °C
  • 3 mm x 3 mm, 11-pin QFN
 

Applications

  • Endpoints (switches)
  • Midspans (power injectors)
  • Embedded PSEs
  • Cable modem gateways
  • IP gateways
  • DSL gateways
  • PON gateways
  • WiMAX base stations
  • Wireless LAN access points
  • FTTH media converters
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si3461.pdf
Si3461 Data Sheet1.05/24/2010

User Guides (1)

Document NameDescriptionVersionLast Updated
Si3461-EVB.pdf
Si3461-EVB User's Guide0.54/13/2011

White Papers (2)

Document NameDescriptionVersionLast Updated
Integrating-FETs-for-Power-over-Ethernet-Applications.pdf
Integrating FETs for Power over Ethernet Applications
Integrating FETs for Power over Ethernet Applications.pdf
Integrating FETs for Power over Ethernet Applications

Miscellaneous (2)

Document NameDescriptionVersionLast Updated
Si3461_EVB_Database Rev1_1.zip
Si3461 EVB Database Rev1_11.1
Si3461_UNHReports.zip
Si3461 UNH Reports

PCN (3)

Document NameDescriptionVersionLast Updated
1202021 Si3461 EOL std.pdf
1202021 Si3461 EOL std
1011021.pdf
MCU Fab(TSMC) & Assy(ASECL)Site Expansion Std
1007091.pdf
Si3460 Datasheet Rev 1.1 Std
Bookmark and Share

PoE PSE Development Kits

 

 

 

Bookmark and Share

Product Matrix


Part Number Available DocumentsTemperature RangeDescriptionMaximum Output PowerPackage
Si3461-E01-GM BuyData Sheet
-40 to 85ºCSingle Port PoE+ Controller30 W11-pin QFN
Bookmark and Share

The IEEE-required powered device (PD) detection feature uses a robust 3-point algorithm to avoid false detection events. The Si3461 controllers' PoE PSE reference design kit also provides full IEEE-compliant classification and PD disconnect. Intelligent protection circuitry includes input under voltage lockout (UVLO), classification-based current limiting, and output short circuit protection. The Si3461 PoE PSE is designed to operate completely independently of host processor control. An LED status signal is provided to indicate the port status including detection, power good, and output fault event information. The Si3461 is pin programmable to support four available power levels, endpoint and mid-span applications, and auto-retry or restart after disconnect functions. A comprehensive reference design kit (Si3461-KIT) includes a complete schematic, layout files and bill-of-materials (BOM) for an IEEE-compliant PoE PSE solution.

Bookmark and Share
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Product Pricing and Availability

Power over Ethernet (PoE)