Register to Qualify for a QuickSense™ IR Multi-Function Board Evaluation Kit

IRMFB-EK

IR Multi-function Board

The Si114x infrared multi-function board demonstrates the flexibility and configurability of the Si114x product family, the industry’s lowest power, longest range, multi-LED optical sensors.

The front of the board features an Si1143 three irLED “thumbscroll” implementation which allows a user to swipe over the sense array and navigate a 3 mm x 3 mm array of blue LED’s.

The back of the board features a Si1141 single irLED range detection demo capable of sensing distances up to 30 cm for a hand and up to a meter for a torso.

Register now for the IRMFB-EK!

* denotes a required field

Tell Us About Yourself

First Name*  
Last Name*  
Company*  
    Title/Job Function:*  
Address Line 1*  
 Address Line 2: 
City*  
Country*  
State/Province*:   
Zip/Postal Code*:   
Phone Number*  
Email*    
Distributor of Choice*:   

Tell Us About Your Project

Application*  
New Design or   Redesign*  
Estimated Timing for   Production Ramp*  
Estimated Annual Units*  
 Comments (Project):