QuickSense™ Infrared Multi-function Board
Evaluation Kit

IRMFB-EK

IR Multi-Function BoardThe Si114x infrared multi-function board demonstrates the flexibility and configurability of the Si114x product family, the industry’s lowest power, longest range, multi-LED optical sensors. The two sides of the board exhibit distinctly different functions:

  • The top side boasts an Si1143 three irLED “thumbscroll” implementation which allows a user to swipe over the sense array and navigate a 3 mm x 3 mm array of blue LED’s. A tap to select gesture is also supported on this thumbscroll demo which blinks the selected LED.
  • The back of the board features a Si1141 single irLED range detection demo capable of sensing distances up to 30 cm for a hand and up to a meter for a torso. The blue LED array on the long range demo progressively lights up as a detectable object moves closer to the sensor.

 

The QuickSense Studio development environment supports this unique demonstration board with a powerful performance analysis tool that enables real-time reflectivity monitoring.

The board illustrates the configurability of the Si114x product family, the industry’s lowest power, longest range, multi-LED drive optical sensors.

Click to Buy

 


The IRMFB-EK includes the following items:

  • IRMFB-EB Demonstration Board
  • 2 x Mini USB Cables
  • IRMFB-EK Quick Start Guide

 

Additional IRMFB-EK resources: