Win a Humidity and Temperature Sensor Evaluation Kit
Si7005USB-DONGLE
Silicon Labs’
Si7005 digital relative humidity and temperature sensor combines a mixed-signal IC manufactured on standard CMOS with a proven technique of measuring humidity using a polymer dielectric film. The sensor is ideal for a wide range of automotive, industrial and medical instrument applications that monitor or control relative humidity and temperature.
The Si7005 humidity and temperature sensor evaluation kit and accompanying graphical user interface software allow quick and easy access to the features and functions of the Si7005 sensor as well as enabling the evaluation of the sensor’s performance. The Si7005USB-DONGLE evaluation kit includes:
- Si7005 USB dongle evaluation board
- USB cable
- Software and documentation CD
Fill out the form below for a chance to win an Si7005USB-DONGLE digital I²C humidity and temperature sensor evaluation kit!
Note: if you are a registered user, simply log in and the fields below will be populated.