Si7005 Digital Relative Humidity and Temperature Sensor

The Si7005 devices remain in production, but are not recommended for new designs. For new designs, please use the second generation Silicon Labs Si701x/2x Humidity Sensors.

The Si7005 sensor integrates humidity and temperature sensor elements and offers an analog-to-digital converter and signal processing in a single monolithic CMOS sensor IC. Both the humidity and temperature sensors are factory-calibrated and the calibration data is stored in on-chip non-volatile memory. Our Si7005 humidity and temperature sensor is packaged in a 4 mm x 4 mm QFN package and is reflow solderable.

 

Features

  • Relative Humidity Sensor:
    • ± 4.5% RH (maximum @ 20–80% RH)
  • Temperature Sensor:
    • ±0.5 ºC accuracy (typical)
    • ±1 ºC accuracy (maximum @ 0 to 70 °C)
  • 0 to 100% RH operating range
  • Up to -40 to +85 °C operating range
  • Wide operating voltage range (2.1 to 3.6 V)
  • Low Power Consumption: 240 μA during RH conversion
  • I2C host interface
  • Integrated on-chip heater
  • 4 mm x 4 mm QFN package
  • Excellent long term stability
  • Factory calibrated
  • Optional factory-installed filter/cover
    • Low-profile
    • Protection during reflow
    • Excludes liquids and particulates (hydrophobic/oleophobic)

Si7005 Product Matrix

Devices
Part Number Data Sheet Description Temp. Accuracy max (°C) RH Accuracy (max) Temperature Range (°C) Filter Cover Package Format Package Type
Not Rec for New Designs - Use Si7020 ±1 ±4.5% 0 70 No Tube QFN24
Not Rec for New Designs - Use Si7020 ±1 ±4.5% 0 70 Yes Cut Tape QFN24
Not Rec for New Designs - Use Si7020 ±1 ±4.5% -40 85 No Tube QFN24
Not Rec for New Designs - Use Si7020 ±1 ±4.5% -40 85 Yes Cut Tape QFN24
Contact Sales Contact Sales
Close
Loading Results