Features
  • Loss-of-signal alarm
  • Diagnostic and line loopbacks
  • SONET-compliant loop timed operation
  • No external loop filter components
  • Programmable slicing level and sample phase adjustment
  • LVDS Low Speed Interface
  • Single Supply 1.8 V Operation
  • Multi-rate operation
  • Low jitter generation
  • Small footprint
  • Low power consumption

 

CDR/PHYs Product Matrix

Part Number Data Sheet Description Data Rates
Si5010 CDR: OC-12/3;STM-4/1 OC-3/12, (2.5 V)
Si5013 CDR+Limit Amp: OC-12/3;STM-4/1;SONET/SDH OC-3/12, (3.3 V)
Si5020 CDR: MULTI-RATE SONET/SDH OC-3/12/48, GbE, 2.7 Gbps FEC (2.5 V)
Si5023 CDR+Limit Amp: MULTI-RATE SONET/SDH OC-3/12/48, GbE, 2.7 Gbps FEC (3.3 V)
Si5040 10Gbps XFP Transcvr w Jitter Attenuator 9.9 Gbps to 11.4 Gbps (1.8/3.3 V)
Si5100 OC-48/STM-16 SONET/SDH Transceiver OC-48 (16:1)(1.8 V)
Si5110 OC-48/STM-16 SONET/SDH Transceiver OC-48 (4:1)(1.8 V)