CDR and PHY ICs
Silicon Labs offers a complete family of transceiver and clock and data recovery (CDR) ICs targeted at OC-192/STM-64, 10GbE, OC-48/STM-16, OC-12/STM-4, and OC-3/STM-1 physical layer applications. These highly-integrated devices lead the industry in jitter performance, small package size, and low power consumption.
Features
- Loss-of-signal alarm
- Diagnostic and line loopbacks
- SONET-compliant loop timed operation
- No external loop filter components
- Programmable slicing level and sample phase adjustment
- LVDS Low Speed Interface
- Single Supply 1.8 V Operation
- Multi-rate operation
- Low jitter generation
- Small footprint
- Low power consumption
CDR/PHYs Product Matrix
Devices