Silicon Labs Clock Benefits

Silicon Labs' offers a comprehensive portfolio of clock products.

Performance

Performance

Any-Frequency Output

Any-Frequency

Customizable

Customizable

Short Lead Times

Short Lead Times

 

 

 

Look up part number or compatible solutions:

Clock Products


Filter Product Families by Specifications

Clear Filters

-

Narrow Product Families by Functionality

Clock Generators

Jitter Attenuating Clocks

Synchronous Ethernet/1588

PCI Express Clocks

 4G/LTE Wireless Clocks 

Intel x86 Clocks



Product Families
FamilyFunctionalityNumber of OutputsOutput Format TypePhase Jitter (RMS)Frequency RangePCIe
Si5315/5328/5348Jitter Attenuator;
Synchronous Ethernet
2, 7Differential; Single-Ended0.15 ps, 0.23 ps, 0.3 ps1 Hz - 350 MHz; 1 Hz - 712.5 MHz; 8 kHz - 125 MHz; 8 kHz - 346 MHz; 8 kHz - 644 MHz; 8 kHz - 808 MHzNo
Si5342/5344/5345/5346/5347Jitter Attenuator2, 4, 8, 10Differential; Single-Ended0.10 ps100 Hz - 350 MHz; 100 Hz - 712.5 MHzNo
Coherent Optical ClocksJitter Attenuator2, 4Differential; Single-Ended0.10 ps100 Hz - 2750 MHzNo
Si538xJitter Attenuator;
LTE/4G Wireless Clock
12Differential; Single-Ended0.07 ps480 kHz - 1474.56 MHzNo
Si53xxJitter Attenuator1, 2, 4, 5, 8Differential; Single-Ended0.3 ps, 0.4 ps, 0.6 ps, 500 fs1 - 100 MHz; 1 - 200 MHz; 1 - 350 MHz; 1 - 711 MHz; 19 - 1050 MHz; 19 - 710 MHz; 2 kHz - 1417 MHz; 2 kHz - 150 MHz; 2 kHz - 243 MHz; 2 kHz - 346 MHz; 2 kHz - 808 MHz; 8 kHz - 1050 MHzNo
SONET ClocksJitter Attenuator1, 2, 4Differential0.3 ps, 0.9 ps150 - 167 MHz; 600 - 668 MHz; 19 MHz; 155 MHz; 622 MHz; 38 MHz; 77 MHz; 311 MHz; 1244 MHz; 2488 MHzNo
Si5340/5341Clock Generator4, 10Differential; Single-Ended0.13 ps100 Hz - 350 MHz; 100 Hz - 712.5 MHzNo
Si533xClock Generator;
PCI Express Clocks
4Differential; Single-Ended1.0 ps0.16 - 200 MHz; 0.16 - 350 MHz; 0.16 - 710 MHz; 1 - 200 MHz; 1 - 350 MHzYes
Si521xxClock Generator;
PCI Express Clocks
1, 2, 3, 4, 5, 6, 9Differential0.4 ps, 1.0 ps, 1.4 ps100 MHz; 25 MHzYes
Si535xClock Generator3, 8Single-Ended2.0 ps, 3.5 ps0.0025 - 200 MHz; 1 - 200 MHzNo
Si512xxClock Generator2, 3Single-Ended3 - 133 MHz; 3 - 170 MHz; 32 kHz - 170 MHzNo
SL160xxClock Generator2Single-Ended> 1.0 ps27 MHz; 100 MHzNo
SL28EBxxxClock Generator;
Embedded Intel x86 Clocks
13, 16Differential; Single-Ended> 1.0 ps14.3 MHz; 25 MHz; 33 MHz; 48 MHz; 75 MHz; 96 MHz; 100 MHz; 133 MHz; 166 MHzNo

View All Tools

View All Documentation

ClockBuilder Pro Speeds Up Clock Tree Design

ClockBuilder Pro and ClockBuilder Go software help you design advanced clock trees fast, without worrying about PLL and register settings