Features
  • Up to 10 independent clock outputs
  • MultiSynth technology delivers any frequency on any output
  • SPI or I2C programmable
  • Any format, any output: LVPECL, LVDS, HCSL, LVCMOS, HSTL, SSTL, and CML
  • Clockbuilder Pro simplifies configuration
  • Independent Output clock supply pins eliminate external level translator
  • Low phase jitter: < 100 fs
  • Si5341: 4-input, 10 output in 9 mm x 9 mm QFN64 (3.3, 2.5, 1.8 V)
  • Si5340: 4-input, 4 output in 7 mm x 7 mm QFN74

Getting Started with Si5340/5341

 

Si5340-D-EVB Development Kit

The easiest way to begin development with the Si5340/5341 family is with the Si534x-D-EVB development kits. The development kits make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.


Devices
Part NumberCustomizableData SheetDev KitDescriptionControlReference InputsClock OutputsInput FrequencyOutput FrequencyOutput Format(s)Phase Jitter (RMS)VDDVDDOPackage TypePackage SizeOrder Part NumberOutput BinShort DescriptionClock GeneratorsJitter Attenuating ClocksSynchronous Ethernet/1588PCI Express Clocks4G/LTE Wireless ClocksIntel x86 Clocks
Customize

Si5340-D-EVB
Low-Jitter, 4-Output, Any Frequency (<1028MHz), Any Output, Clock GeneratorI2C/SPI4410 - 750 MHz100 Hz - 1028 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN447x7 mmSi5340A-D-GM<= 4 YesNoNoNoNoNo
Customize

Si5340-D-EVB
Low-Jitter, 4-Output, Any Frequency (<350MHz), Any Output, Clock GeneratorI2C/SPI4410 - 750 MHz100 Hz - 350 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN447x7 mmSi5340B-D-GM<= 4 YesNoNoNoNoNo
Customize

Si5340-D-EVB
Low-Jitter, 4-Output, Any Frequency (<1028MHz), Any Output, Clock GeneratorI2C/SPI4410 - 750 MHz100 Hz - 1028 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN447x7 mmSi5340C-D-GM<= 4 YesNoNoNoNoNo
Customize

Si5340-D-EVB
Low-Jitter, 4-Output, Any Frequency (<350MHz), Any Output, Clock GeneratorI2C/SPI4410 - 750 MHz100 Hz - 350 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN447x7 mmSi5340D-D-GM<= 4 YesNoNoNoNoNo
Customize

Si5341-D-EVB
Low-Jitter, 10-Output, Any Frequency (<1028MHz), Any Output, Clock GeneratorI2C/SPI41010 - 750 MHz100 Hz - 1028 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN649x9 mmSi5341A-D-GM>= 10 YesNoNoNoNoNo
Customize

Si5341-D-EVB
Low-Jitter, 10-Output, Any Frequency (<350MHz), Any Output, Clock GeneratorI2C/SPI41010 - 750 MHz100 Hz - 350 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN649x9 mmSi5341B-D-GM>= 10 YesNoNoNoNoNo
Customize

Si5341-D-EVB
Low-Jitter, 10-Output, Any Frequency (<1028MHz), Any Output, Clock GeneratorI2C/SPI41010 - 750 MHz100 Hz - 1028 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN649x9 mmSi5341C-D-GM>= 10 YesNoNoNoNoNo
Customize

Si5341-D-EVB
Low-Jitter, 10-Output, Any Frequency (<350MHz), Any Output, Clock GeneratorI2C/SPI41010 - 750 MHz100 Hz - 350 MHzLVDS; LVPECL; LVCMOS; CML; HCSL90 fs1.8 V; 2.5 V; 3.3 V1.8/2.5/3.3 VQFN649x9 mmSi5341D-D-GM>= 10 YesNoNoNoNoNo