High Performance Clock Generators

The any-frequency, any-output Si5341/40 clock generators combine a wide-band PLL with proprietary MultiSynth fractional synthesizer technology to offer a versatile and high performance clock generator platform. This highly flexible architecture is capable of synthesizing a wide range of integer and non-integer related frequencies up to 1028 MHz on 10 differential clock outputs while delivering sub-100 fs rms phase jitter performance with 0 ppm error. Each of the clock outputs can be assigned its own format and output voltage enabling the Si5341/40 to replace multiple clock ICs and oscillators with a single device making it a true “clock tree on a chip”.



Features

  • Up to 10 independent clock outputs
  • MultiSynth technology delivers any frequency on any output
  • SPI or I2C programmable
  • Any format, any output: LVPECL, LVDS, HCSL, LVCMOS, HSTL, SSTL, and CML
  • Clockbuilder Pro simplifies configuration
  • Independent Output clock supply pins eliminate external level translator
  • Low phase jitter: < 100 fs
  • Si5341: 4-input, 10 output in 9 mm x 9 mm QFN64 (3.3, 2.5, 1.8 V)
  • Si5340: 4-input, 4 output in 7 mm x 7 mm QFN74

Product Matrix

Devices
Part Number Customize Data Sheet Dev KIt Description Control Reference Inputs Clock Outputs Input Frequency (MHz) Output Frequency (MHz) Output Format(s) Phase Jitter (RMS) (ps) VDD (V) VDDO (V) Package Type Package Size (mm) Clock Generators Jitter Attenuating Clocks Synchronous Ethernet/1588 PCI Express Clocks 4G/LTE Wireless Clocks Intel x86 Clocks
Customize Si5340-D-EVB Low-Jitter, 4-Output, Any Frequency (<1028MHz), Any Output, Clock Generator I2C/SPI 4 4 10 750 0.0001 1028 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN44 7x7 Yes No No No No No
Customize Si5340-D-EVB Low-Jitter, 4-Output, Any Frequency (<350MHz), Any Output, Clock Generator I2C/SPI 4 4 10 750 0.0001 350 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN44 7x7 Yes No No No No No
Customize Si5340-D-EVB Low-Jitter, 4-Output, Any Frequency (<1028MHz), Any Output, Clock Generator I2C/SPI 4 4 10 750 0.0001 1028 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN44 7x7 Yes No No No No No
Customize Si5340-D-EVB Low-Jitter, 4-Output, Any Frequency (<350MHz), Any Output, Clock Generator I2C/SPI 4 4 10 750 0.0001 350 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN44 7x7 Yes No No No No No
Customize Si5341-D-EVB Low-Jitter, 10-Output, Any Frequency (<1028MHz), Any Output, Clock Generator I2C/SPI 4 10 10 750 0.0001 1028 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN64 9x9 Yes No No No No No
Customize Si5341-D-EVB Low-Jitter, 10-Output, Any Frequency (<350MHz), Any Output, Clock Generator I2C/SPI 4 10 10 750 0.0001 350 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN64 9x9 Yes No No No No No
Customize Si5341-D-EVB Low-Jitter, 10-Output, Any Frequency (<1028MHz), Any Output, Clock Generator I2C/SPI 4 10 10 750 0.0001 1028 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN64 9x9 Yes No No No No No
Customize Si5341-D-EVB Low-Jitter, 10-Output, Any Frequency (<350MHz), Any Output, Clock Generator I2C/SPI 4 10 10 750 0.0001 350 LVDS; LVPECL; LVCMOS; CML; HCSL 0.09 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN64 9x9 Yes No No No No No
Contact Sales Contact Sales
Close
Loading Results