Industrial Applications
Silicon Labs offers a broad portfolio of clocks and oscillators for industrial applications. Silicon Labs’ clock generators are highly frequency flexible, generating any combination of frequencies from any input frequency with unparalleled performance and enabling “clock-tree-on-a-chip” BOM consolidation. Silicon Labs also offers ultra-low jitter programmable oscillators customizable to any frequency, with samples available in less than two weeks.
Recommended Devices
| Product Family | Jitter | Output Format | Example Applications |
|---|---|---|---|
| Si5338/5335 Any-Frequency Clock Generators | 1 ps | Differential, Single-Ended | Broadcast video, test/measurement, medical imaging, mil/aero, industrial equipment |
| Si5xx XO/VCXOs | 0.3 ps | Differential, Single-Ended | Broadcast video, test/measurement, medical imaging, mil/aero, industrial equipment |
| Si5341/40 Any-Frequency Low-Jitter Clock Generators | 0.13 ps | Differential, Single-Ended | Broadcast video, test/measurement, medical imaging |
| Si5345/44/42 Any-Frequency Jitter Attenuators | 0.09 ps | Differential, Single-Ended | Broadcast video, test/measurement |
| Si5347/46 Multi-PLL Jitter Attenuators | 0.09 ps | Differential, Single-Ended | Broadcast video, test/measurement |
| Si533xx Low Jitter Buffers | 0.07 ps | Differential, Single-Ended | Broadcast video, test/measurement, medical imaging, mil/aero, industrial equipment |
| Si5351/5350 Any-Frequency LVCMOS Clock Generators | — | Single-Ended | Industrial equipment |
| Si5214x PCIe Clock Generators | PCIe Gen 1/2/3 | Differential | Printers, projectors, industrial equipment |
| Si531xx PCIe Zero Delay Clock Buffers | PCIe Gen 1/2/3 | Differential | Printers, projectors, industrial equipment |