Si2168-D DVB-T2/T/C Digital Demodulator

The Si2168-D integrates DVB-T2, DVB-T and DVB-C digital demodulators into a single advanced CMOS technology mixed-signal die for new generation terrestrial and cable TV standards. Leveraging Silicon Labs' proven digital demodulation architecture, the Si2168-D achieves excellent reception performance for each media while significantly minimizing front-end design complexity, cost and power dissipation. Connecting the Si2168-D to a terrestrial and cable hybrid TV tuner, such as Silicon Labs' Si2177 and Si2151, results in a high-performance and cost optimized TV front-end solution.
 
 

Features

  • DVB-T2 and T2-Lite (ETSI EN 302 755-V1.3.1)
    • COFDM demodulator and FEC (LDPC + BCH)decoder
    • Bandwidth: 1.7, 5, 6, 7 or 8 MHz (and extended BW)
    • Supports up to 255 PLPs and outputs the data PLP plus the common PLP (on a single TS)
    • Scrambling of L1 post-signaling supported
    • NorDig Unified 2.4, D-Book 7 V3 compliant
    • Firmware control (loaded in ROM)
  • DVB-T (ETSI EN 300 744)
    • COFDM demodulator and enhanced FEC decoder
    • NorDig Unified 2.4, D-Book 7 V3 compliant
  • DVB-C (ETSI EN 300 429) / ITU-T J.83 Annex A/B/C
    • QAM demodulator and FEC decoder
    • 1 to 7.2 M Symbol(s)
    • C-Book compliant
  • I2C serial bus interfaces (Master and Host)
  • GPIOs and multi-purpose ports for independent AGCs (up to 4) to control satellite and T/C tuners
  • Firmware control for upgradeability
  • Flexible TS interface with serial or parallel single output
  • Fast lock times for all media
  • Only two power supplies: 1.2 and 3.3 V
  • Pin-to-pin compatible with all Si216x/8x single demods family
  • API compatible with all single and dual demods families
  • 7 mm x 7 mm, QFN-48 pin package, Pb-free/RoHS compliant
 
 

Applications

Documentation

Expand AllCollapse All

Data Short (4)

DescriptionVersionUpdatedSize
Si2168-D60 Data Short
10.14.1510/14/201561 kB
Si2168-D60 Data Short (Simplified Chinese)
10.14.1510/14/2015320 kB
Si2169-D60 Data Short
11.5.1511/5/2015165 kB
Si2169-D60 Data Short (Simplified Chinese)
11.5.151/4/2016331 kB

PCN (3)

Product Matrix
Zoom
Part NumberDescriptionDatasheet
Si2168DVB-T2/T/C Digital Demodulator
Si2169DVB-T2/S2X/S2/T/C/S Digital Demodualtor
    ​Silicon Labs’ multi-standard demodulator can accept a standard IF (36 MHz) or low-IF input for terrestrial and cable standards. The DVB-T2 demodulator supports all modes specified by current DVB-T2-V1.3.1 standard. The main features of the DVB-T2 and T2-Lite modes are 256 QAM with rotated constellations, SISO and MISO support, FEF management, fully autonomous signal acquisition including automatic L1 signaling parsing, scrambling of L1 postsignaling, 600 kHz acquisition range, support for all pilot patterns and DVB-T2/T auto-detection.
    The Si2168-C offers an on-chip blind scanning algorithm for DVB-C standard, as well as a blind lock subset mode. The DVB-T and DVB-C, including ITU-T J.83 AnnexB, demodulators leverage field-proven technology of Silicon Labs' Si2164/67/69 family of digital television demodulators.
    The Si2168-C programmable transport stream interface provides a flexible range of output modes and is fully compatible with all MPEG decoders or conditional access modules to support any customer application.

    Overview

    Product Matrix

    Documentation

    Tools

    Education

    Technology

    More Info