​Voice Codec

Bookmark and Share
Si3000 Voice Codec

The Si3000 is a complete solution for voice I/O such as handsets in multi-function printers. It can be connected directly to any high-speed, ISOmodem system-side chip to support a telephone handset. An extended AT command set is available to control the Si3000.

In addition to a codec (A/D, D/A), the device integrates a microphone preamplifier, three-input mixer, +12.5 to –34.5 dB of programmable gain, headphone/speaker driver, and an integrated handset hybrid for direct connection to a two-wire telephone handset. Programmable gain and attenuation settings are available on both the A/D converter and the D/A converter signal paths with 1.5 dB step resolution. Programmable gain/attenuation is implemented using a zero crossing technique to enable “click-free” level transitions. Operation from a single +5 V or a single +3.3 V power supply makes the device suitable for low power portable applications.

Features

  • 84 dB dynamic range A/D and D/A converter with 16-bit resolution
  • Microphone input; programmable gain of 0, +10, +20, +30 dB
  • Line level input (1 V RMS)
  • 3:1 analog input mixer
  • Integrated handset hybrid
  • Digital input/output gain; programmable range of +12.5 to –34.5 dB
  • Line level output (1 V RMS)
  • Headphone output capable of driving a 32 ohm load
  • 1.5 dB step resolution
  • 50 mW power consumption
  • Low-profile 16-pin small outline package (SOIC)
 

Applications

  • Modems with voice channel – speakerphone
  • PC card modems with cellular telephone support
  • Web Phone
  • Fax machines with handset support
  • Voice recognition systems
  • Consumer telephony

Technologies

  • Supports daisy-chaining with Si3034 or Si3035 silicon DAAs for single DSP serial port operation

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si3000.pdf
Si3000 Data Sheet1.412/9/2010

User Guides (2)

Document NameDescriptionVersionLast Updated
si3000pptevb.pdf
Si3000PPT-EVB Data Sheet0.1
Si3000SSIEVB.pdf
Si3000SSI-EVB Data Sheet0.7

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std

Product Matrix


Part Number Available DocumentsPackageInput MixerMicrophone AmplifierHeadphone DriverHandset Hybrid
Si3000Data Sheet
SOIC16YesYesYesYes

Overview

Documentation

Tools

Product Matrix

Education

More Info