Si3000 Voice Codecs

The Si3000 is a complete solution for voice I/O such as handsets in multi-function printers. It can be connected directly to any high-speed, ISOmodem system-side chip to support a telephone handset. An extended AT command set is available to control the Si3000.

In addition to a codec (A/D, D/A), the device integrates a microphone preamplifier, three-input mixer, +12.5 to –34.5 dB of programmable gain, headphone/speaker driver, and an integrated handset hybrid for direct connection to a two-wire telephone handset. Programmable gain and attenuation settings are available on both the A/D converter and the D/A converter signal paths with 1.5 dB step resolution. Programmable gain/attenuation is implemented using a zero crossing technique to enable “click-free” level transitions. Operation from a single +5 V or a single +3.3 V power supply makes the device suitable for low power portable applications.

 

fmt=png-alpha

Features

  • 84 dB dynamic range A/D and D/A converter with 16-bit resolution
  • Microphone input; programmable gain of 0, +10, +20, +30 dB
  • Line level input (1 V RMS)
  • 3:1 analog input mixer
  • Integrated handset hybrid
  • Digital input/output gain; programmable range of +12.5 to –34.5 dB
  • Line level output (1 V RMS)
  • Headphone output capable of driving a 32 ohm load
  • 1.5 dB step resolution
  • 50 mW power consumption
  • Low-profile 16-pin small outline package (SOIC)

Si3000 Voice Codec Product Matrix

Devices
Part Number Data Sheet Package Type Microphone Amplifier Headphone Driver Handset Hybrid
SOIC16 Yes Yes Yes
Contact Sales Contact Sales