Si3216 ProSLIC

Bookmark and Share
Si3216 ProSLIC

The Si3216 ProSLIC is the world's first integrated SLIC/codec solution to provide both wideband (50 Hz to 7.0 kHz) and narrowband (200 Hz to 3.4 kHz) audio codec modes for enhanced voice quality in voice-over-IP (VoIP) applications.

The Si3216 delivers high-fidelity voice quality at a fraction of the cost. Like the Si3210, the Si3216 integrates subscriber line interface circuit (SLIC), codec and battery generation functionality into a single low-voltage CMOS integrated circuit. Combined with Silicon Labs' Si3201 linefeed integrated circuit, the Si3216 packs maximum performance and flexibility into a 1.5 in² footprint, making it the smallest single-channel telephony interface available.

The integrated battery supply continuously adapts voltage to minimize power and enables the entire solution to be powered from a single 3.3 V or 5 V supply. Software-configurable features include 5 REN internal ringing up to 90 VPK, dual-tone audio generation and an enhanced set of telephony linefeed and signaling capabilities for global operation with only one hardware solution. The Si3216 is pin-for-pin and software-compatible with the Si3210 and Si3215 ICs.

An application programming interface (API) is available to accelerate and simplify code development.

Hear the Wideband Difference - Si3216 Wideband Demo

Features

  • Dual-mode wideband (50 Hz to 7.0 kHz) / narrowband (200 Hz to 3.4 kHz) audio codec with 16-bit, 16 kHz sampling for high fidelity audio
  • Adaptive battery voltage generation minimizes power in all operating modes
  • Entire solution can be powered from a single 3.3 or 5 V supply
  • Five REN sinewave or trapezoid internal ringing up to 90 VPK
  • Ringing amplitude, frequency and cadence
  • Constant current loop feed (20–41 mA)
  • Ring trip/loop closure thresholds and filtering
  • Two-wire ac impedance and transhybrid
  • DTMF and FSK (caller ID)
  • Polarity reversal
 

Applications

  • Wideband VoIP CPE systems
  • Voice-over-broadband (VoB) systems
  • Terminal adapters: ISDN, Ethernet, USB
  • PBX/IP-PBX/key telephone systems
  • Computer telephony

Technologies

  • Performs all battery, overvoltage, ringing, supervision, coding, hybrid and test (BORSCHT) functions
  • Audio loopback, dc and GR-909 subscriber line diagnostic capabilities
  • Configurable PCM/SPI digital interface
  • Extensive telephony signaling capabilities
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (1)

Document NameDescriptionVersionLast Updated
si3216.pdf
Si3216 Data Sheet1.012/5/2008

User Guides (4)

Document NameDescriptionVersionLast Updated
si321xppqxevb.pdf
Si321xPPQx-EVB User's Guide1.27/24/2008
si3220pptevb.pdf
Si3220PPT-EVB User Guide1.4
si3225pptevb.pdf
Si3225PPT-EVB User Guide1.0
si3232pptevb.pdf
Si3232PPT-EVB User Guide1.0

Application Notes (17)

Document NameDescriptionVersionLast Updated
AN193.pdf
AN193: Si321x and Si321xM High-Voltage Ringing0.3
AN265.pdf
AN265: Silicon Laboratories' Voice GUI User's Guide0.311/9/2010
an273.pdf
AN273: GR-909 Testing with the Si321x ProSLIC®0.1
an32.pdf
AN32: Si321X Frequency Shift Keying (FSK) Modulation0.2
AN323.pdf
AN323: Si3239 Layout Guidelines0.1
an33.pdf
AN33: Si321X Neon Flashing0.1
an34.pdf
AN34: Si321X Hardware Reference Guide0.31
An35.pdf
AN35: Si321X User's Quick Reference Guide0.7
an39.pdf
AN39: Connecting the Si321X and Si322X ProSLIC to the W&G PCM-42.1
an47.pdf
AN47: Si321X LineFeed Power Monitoring and Protection0.3
an55.pdf
AN55: Dual ProSLIC User Guide0.4
An58.pdf
AN58: Si3220/Si3225 Programmer's Guide0.98
an63.pdf
AN63: Si322X Coefficient Generator User's Guide0.1
An64.pdf
AN64: Dual ProSLIC Windows GUI User's Guide0.4
an68.pdf
AN68: 8-bit Microcontroller Board Hardware Reference Guide0.2
an74.pdf
AN74: SiLinkPS-EVB User's Guide0.2
an91.pdf
AN91: Si3200 Power Offload Circuit0.1

Miscellaneous (2)

Document NameDescriptionVersionLast Updated
Si3210_DC-to-DC_SprSheet.xls
Si3210 DC-to-DC Spreadsheet4.0
Si321xFAQ.pdf
Si321x Frequently Asked Questions0.2

PCN (3)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1104011-Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery.pdf
Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery
1004081.pdf
Si321x/3x Test Site Expand ASEKR and Packaging Change
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
Si321x_GUI_Rev2.6.zip
Si321x_GUI_Rev2.6_VMB

Schematics/Layout (11)

Document NameDescriptionVersionUpdated
Si3210MPPT1-EVB.zip
Si3210MPPT1-EVB
Si3210MPPTX-EVB.zip
Si3210MPPTX-EVB
Si3210PPT1-EVB.zip
Si3210PPT1-EVB
Si3210PPTX-EVB.zip
Si3210PPTX-EVB
Si3216KIT2-EVB.zip
Si3216KIT2-EVB
Si3220KIT4-EVB.zip
Si3220KIT4-EVB
Si3220PPT0-EVB.zip
Si3220PPTO-EVB
Si3220PPTX-EVB.zip
Si3220PPTX-EVB
Si3225KIT4-EVB.zip
Si3225KIT4-EVB
Si3225PPT0-EVB.zip
Si3225PPT0-EVB
Si3225PPTX-EVB.zip
Si3225PPTX-EVB
Bookmark and Share

Product Matrix


Part Number Available DocumentsDC/DC ConverterDTMF DecoderPulse MeteringFXO System Side DAAVoice InterfaceWidebandChannelsIntegrated High Voltage Line FeedIntegrated SLIC and CodecInternal RingingExternal Ringing
Si3216Data Sheet
Data Short
YesNoNoNoPCMYesSingleSi3201, (100 V)YesYesNo
Bookmark and Share
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Accelerate and simplify code development

SLIC footer