Si3217x Single-Chip ProSLIC

Bookmark and Share
Si3271x ProSLIC Block Diagram

The Si3217x ProSLIC subscriber line interface (SLIC) devices are the world’s smallest single-chip FXS solutions and the industry's first two-chip FXS+FXO solution. These SLIC solutions also offer the lowest power consumption in the industry.​

An application programming interface (API) is available to accelerate and simplify code development.

Hear the Wideband Difference - Si3216 Wideband Demo

Features

  • Single-chip FXS solution
  • 5 mm x 7 mm QFN package enables smallest board area
  • Lowest power consumption
  • Tracking dc-dc controller
  • Internal balanced or unbalanced ringing
  • Patented low-power ringing
  • Global programmability
  • Simplified configuration and diagnostics supported by ProSLIC API
  • Ringing frequency, amplitude, cadence and waveshape
  • Transhybrid balance
  • DC current loop feed (10–45 mA)
  • Loop closure and ring trip thresholds
  • Ground key detection threshold
  • Integrated test load
  • Wideband voice support
  • On-hook transmission
  • Loop or ground start operation
  • High voltage (-135V) line feed option (Si32177)
  • DTMF detection option (Si32171)
  • Pulse metering option (Si32171)
  • Two-chip FXS+FXO option (Si32178)
  • Uses industry-leading voice DAA technology from Si3050
  • Global programmability
  • Greater than 5 kV isolation
  • Up to +6 dBm TX/RX level
  • Parallel handset detection
  • Type I and II caller ID support
  • Integrated ring detector
  • Programmable digital hybrid
 

Applications

  • Ideal for short and medium loop applications including Voice over IP (VoIP)
  • Cable gateways (EMTA)
  • DSL gateways (IAD)
  • FTTH optical network terminals (ONT)
  • WiMax voice terminals
  • Wireless Fixed Terminals (WFT)
  • Analog terminal adapters (ATA)

Technologies

  • Performs all battery, overvoltage, ringing, supervision, coding, hybrid and test (BORSCHT) functions
  • Smooth polarity reversal
  • DTMF generator/decoder
  • Law/μ-Law companding, linear PCM
  • PCM and SPI bus digital interfaces with programmable interrupts
  • GCI/IOM-2 mode support
  • 3.3 V operation
  • GR-909 loop diagnostics
  • Audio diagnostics with loopback
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Short (1)

Document NameDescriptionVersionLast Updated
Si3217x-Si3291x_short.pdf
Si3217x/Si3291x Data Short4.14.096/16/2009

User Guides (3)

Document NameDescriptionVersionLast Updated
si3220pptevb.pdf
Si3220PPT-EVB User Guide1.4
si3225pptevb.pdf
Si3225PPT-EVB User Guide1.0
si3232pptevb.pdf
Si3232PPT-EVB User Guide1.0

Application Notes (13)

Document NameDescriptionVersionLast Updated
AN193.pdf
AN193: Si321x and Si321xM High-Voltage Ringing0.3
an273.pdf
AN273: GR-909 Testing with the Si321x ProSLIC®0.1
an32.pdf
AN32: Si321X Frequency Shift Keying (FSK) Modulation0.2
AN323.pdf
AN323: Si3239 Layout Guidelines0.1
an33.pdf
AN33: Si321X Neon Flashing0.1
an34.pdf
AN34: Si321X Hardware Reference Guide0.31
an39.pdf
AN39: Connecting the Si321X and Si322X ProSLIC to the W&G PCM-42.1
an55.pdf
AN55: Dual ProSLIC User Guide0.4
An58.pdf
AN58: Si3220/Si3225 Programmer's Guide0.98
an63.pdf
AN63: Si322X Coefficient Generator User's Guide0.1
An64.pdf
AN64: Dual ProSLIC Windows GUI User's Guide0.4
an74.pdf
AN74: SiLinkPS-EVB User's Guide0.2
an91.pdf
AN91: Si3200 Power Offload Circuit0.1

PCN (4)

Document NameDescriptionVersionLast Updated
1108161 Si3217X LGA KYEC ASEKR std.pdf
1108161 Si3217X LGA KYEC ASEKR std
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1201242 Si3217x datasheet revision 1.2 std.pdf
1201242 Si3217x datasheet revision 1.2 std
1004271.pdf
Si3217 Datasheet Rev1.1 Std
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
Si321x_GUI_Rev2.6.zip
Si321x_GUI_Rev2.6_VMB

Schematics/Layout (11)

Document NameDescriptionVersionUpdated
Si3210MPPT1-EVB.zip
Si3210MPPT1-EVB
Si3210MPPTX-EVB.zip
Si3210MPPTX-EVB
Si3210PPT1-EVB.zip
Si3210PPT1-EVB
Si3210PPTX-EVB.zip
Si3210PPTX-EVB
Si3216KIT2-EVB.zip
Si3216KIT2-EVB
Si3220KIT4-EVB.zip
Si3220KIT4-EVB
Si3220PPT0-EVB.zip
Si3220PPTO-EVB
Si3220PPTX-EVB.zip
Si3220PPTX-EVB
Si3225KIT4-EVB.zip
Si3225KIT4-EVB
Si3225PPT0-EVB.zip
Si3225PPT0-EVB
Si3225PPTX-EVB.zip
Si3225PPTX-EVB
Bookmark and Share

Product Matrix


Part Number Available DocumentsDC/DC ConverterDTMF DecoderPulse MeteringFXO System Side DAAVoice InterfaceWidebandChannelsIntegrated High Voltage Line FeedIntegrated SLIC and CodecInternal RingingExternal Ringing
Si32171Data Short
YesYesYesNoPCMNoSingleIntegrated (110 V)YesYesNo
Si32176Data Short
YesNoNoNoPCMYesSingleIntegrated (110 V)YesYesNo
Si32177Data Short
YesNoNoNoPCMYesSingleIntegrated (135 V)YesYesNo
Si32178Data Short
YesYesNoYesPCMYesSingleIntegrated (110 V)YesYesNo
Bookmark and Share

The Si3217x is a family of pin-compatible single-channel ProSLIC products that implement a complete foreign exchange station (FXS) telephony interface solution in a single package. Select parts in the series also implement Silicon Laboratories' patented capacitive isolation technology to enable seamless connection to Si3291x series foreign exchange office (FXO) line-side devices. The Si3217x ProSLIC ICs operate from a 3.3 V supply and interface to standard PCM/SPI digital interfaces. The Si3217x integrated dc-dc controller automatically generates the optimal battery voltages required for each linestate. Si3217x ICs are available with voltage ratings of –110 V or –135 V to support a wide range of ringing voltages. The Si3217x is available in a 5 x 7 mm 42-pin QFN package. The Si3291x is available in a 16-pin SOIC package.

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Accelerate and simplify code development

SLIC footer