Si3226x Single-Chip Dual ProSLIC​

Bookmark and Share
Si3226x Block Diagram

The Si3226x Dual ProSLIC® devices, in a single package, implement two complete foreign exchange station (FXS) telephony interfaces. The Si3226x devices operate from a 3.3 V supply. The Si32260/1 have standard PCM/SPI or GCI bus digital interfaces, while the Si32266/7/8/9 devices use Silicon Labs' proprietary three-wire digital Integrated Serial Interface (ISI).Built-in dc-dc converter controllers can be used to automatically generate the optimal battery voltage required for each line-state, optimizing efficiency and minimizing heat generation.

The Si32266/7 devices are designed to operate with a tracking battery supply for each channel for lowest power consumption. The Si32268/9 devices use shared battery supplies for lowest cost, with an internal dc-dc controller that operates in Tracking Shared Supply (TSS) mode to deliver power consumption lower than typical fixed voltage shared rail designs. The Si32260/1 devices operate with either power source.

Self-testing and metallic loop testing (MLT) (e.g., GR-909) is facilitated by the built-in DSP, monitor ADC, and test load. The devices are available with linefeed voltage ratings of –110 V (Si32260/6/8) or –140 V (Si32261/7/9) to support high voltage ringing, and both devices support wideband audio for better-than-PSTN voice quality. The Si32260/1 devices are available in a 8 mm x 8 mm 60-pin QFN package. All Si32266/7/8/9 devices are available in a 6 mm x 8 mm 50-pin QFN package.

Optical Fiber Deployment Drives Demand for Advanced Subscriber Line Interface Circuits

Features

  • Two complete FXS channels in a single chip
  • Performs all BORSCHT functions
  • Ideal for short- or long-loop applications
  • Ultra low power consumption
  • Internal balanced or unbalanced ringing
  • Patented low power ringing
  • Adaptive ringing
  • Simplified configuration and diagnostics
    • Supported by ProSLIC API
    • GR-909 loop diagnostics
    • Audio diagnostics with loopback
    • Integrated test load
  • Wideband voice support
  • On-hook transmission
  • Loop or ground start operation
  • Smooth polarity reversal
  • Pulse metering
  • PCM and SPI bus digital interfaces with
  • programmable interrupts
  • Two complete FXS channels in a single chip
  • Software-programmable parameters:
    • Ringing frequency, amplitude, cadence, and waveshape
    • Two-wire ac impedance
    • Transhybrid balance
    • DC current loop feed (10–45 mA)
    • Loop closure and ring trip thresholds
    • Ground key detect threshold
  • Integrated dc-dc controllers with direct connection to MOSFET
  • Three high voltage supply options
    • Ground key detect threshold
    • Full tracking (Si32260/1/6/7)
    • Tracking shared supplies (Si32260/1/8/9)
    • Fixed rail (Si32260/1)
  • DTMF generator/decoder
  • A-Law/μ-Law companding, linear PCM
  • GCI/IOM-2 mode support
  • 3.3 V operation
  • Pb-free/RoHS-compliant packaging
 

Applications

  • VoIP gateways and routers
  • xDSL IADs
  • Optical Network Terminals/Units (ONT/U)
  • Analog Terminal Adapters (ATA)
  • Cable eMTA
  • Wireless Fixed Terminals (WFT)
  • Wireless Local Loop (WLL)
  • WiMAX CPE
  • Private Branch Exchange (PBX)
  • VoIP MDU gateways

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Short (1)

Document NameDescriptionVersionLast Updated
Si32260-61_short.pdf
Si32260-61 Data Short7.8.117/13/2011

User Guides (3)

Document NameDescriptionVersionLast Updated
si3220pptevb.pdf
Si3220PPT-EVB User Guide1.4
si3225pptevb.pdf
Si3225PPT-EVB User Guide1.0
si3232pptevb.pdf
Si3232PPT-EVB User Guide1.0

Application Notes (13)

Document NameDescriptionVersionLast Updated
AN193.pdf
AN193: Si321x and Si321xM High-Voltage Ringing0.3
an273.pdf
AN273: GR-909 Testing with the Si321x ProSLIC®0.1
an32.pdf
AN32: Si321X Frequency Shift Keying (FSK) Modulation0.2
AN323.pdf
AN323: Si3239 Layout Guidelines0.1
an33.pdf
AN33: Si321X Neon Flashing0.1
an34.pdf
AN34: Si321X Hardware Reference Guide0.31
an39.pdf
AN39: Connecting the Si321X and Si322X ProSLIC to the W&G PCM-42.1
an55.pdf
AN55: Dual ProSLIC User Guide0.4
An58.pdf
AN58: Si3220/Si3225 Programmer's Guide0.98
an63.pdf
AN63: Si322X Coefficient Generator User's Guide0.1
An64.pdf
AN64: Dual ProSLIC Windows GUI User's Guide0.4
an74.pdf
AN74: SiLinkPS-EVB User's Guide0.2
an91.pdf
AN91: Si3200 Power Offload Circuit0.1

White Papers (1)

Document NameDescriptionVersionLast Updated
Optical-Fiber-Deployment_WP.pdf
Growing Optical Fiber Deployment Drives Demand for Semiconductors in Copper-Based Telephony1.07/13/2011

PCN (3)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1201241 Si32266 9 datasheet revision 1.1.pdf
1201241 Si32266 9 datasheet revision 1.1
1201243 Si32260-61 datasheet revision 1.1.pdf
1201243 Si32260-61 datasheet revision 1.1

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
Si321x_GUI_Rev2.6.zip
Si321x_GUI_Rev2.6_VMB

Schematics/Layout (11)

Document NameDescriptionVersionUpdated
Si3210MPPT1-EVB.zip
Si3210MPPT1-EVB
Si3210MPPTX-EVB.zip
Si3210MPPTX-EVB
Si3210PPT1-EVB.zip
Si3210PPT1-EVB
Si3210PPTX-EVB.zip
Si3210PPTX-EVB
Si3216KIT2-EVB.zip
Si3216KIT2-EVB
Si3220KIT4-EVB.zip
Si3220KIT4-EVB
Si3220PPT0-EVB.zip
Si3220PPTO-EVB
Si3220PPTX-EVB.zip
Si3220PPTX-EVB
Si3225KIT4-EVB.zip
Si3225KIT4-EVB
Si3225PPT0-EVB.zip
Si3225PPT0-EVB
Si3225PPTX-EVB.zip
Si3225PPTX-EVB

Product Matrix


Part Number Available DocumentsDC/DC ConverterDTMF DecoderPulse MeteringFXO System Side DAAVoice InterfaceWidebandChannelsIntegrated High Voltage Line FeedIntegrated SLIC and CodecInternal RingingExternal Ringing
Si32260Data Short
YesYesYesNoPCMYesDualIntegrated (110 V)YesYesNo
Si32261Data Short
YesYesYesNoPCMYesDualIntegrated (140 V)YesYesNo
Si32266YesYesYesNoISIYesDualIntegrated (110 V)YesYesNo
Si32267YesYesYesNoISIYesDualIntegrated (140 V)YesYesNo
Si32268YesYesYesNoISIYesDualIntegrated (110 V)YesYesNo
Si32269YesYesYesNoISIYesDualIntegrated (140 V)YesYesNo

Overview

Documentation

Tools

Product Matrix

Education

More Info

Accelerate and simplify code development

SLIC footer