Si324x Quad ProSLIC

Bookmark and Share

The Si324x Quad ProSLIC products offer high channel density and extensive features in the industry’s smallest footprint subscriber line interface circuit (SLIC). These innovative devices allow one hardware design to be deployed worldwide in enterprise and central office telecom applications.

The Quad ProSLIC are a series of low-voltage CMOS devices that integrate both SLIC and codec functionality into a single IC to provide a complete four-channel analog telephone interface in accordance with all relevant LSSGR, ITU, and ETSI specifications. The Si3241 includes internal ringing generation to eliminate centralized ringers and ringing relays. The Si3245 supports centralized ringing for long loop and legacy applications. On-chip subscriber loop and audio testing allows remote diagnostics and fault detection with no external test equipment or relays. The Quad ProSLIC devices operate from a single 3.3 V supply and interface to standard PCM/SPI or GCI bus digital interfaces. The Si3205 linefeed interface IC performs all high-voltage functions and operates from a 3.3 V supply as well as single or dual-battery supplies up to 150 V. The Quad ProSLIC devices are available in a 100-pin thin quad flat package (TQFP), and the Si3205 is available in a thermally enhanced 16-pin small outline (SOIC) package.

An application programming interface (API) is available to accelerate and simplify code development.

Features

  • Performs all battery, overvoltage, ringing, supervision, coding, hybrid and test (BORSCHT) functions
  • Internal balanced ringing to 150 VPK
  • External bulk ringer support
  • Low standby power consumption: <20 mW per channel
  • 2.5 Vrms pulse metering
  • Software programmable parameters:
    • Ringing frequency, amplitude, cadence, and waveshape
    • Two-wire ac impedance
    • Transhybrid balance
    • Dc current loop feed (16–55 mA)
    • Loop closure and ring trip thresholds
    • Ground key detect threshold
  • Automatic switching of up to three battery supplies
  • On-hook transmission
  • Loop or ground start operation
  • Smooth polarity reversal
  • Dual tone generators
  • A-Law/µ-Law companding, linear PCM
 

Applications

  • Ideal for applications up to 20 kft
  • Digital loop carrier (DLC) line cards
  • Central office (CO) line cards
  • Integrated voice and data (IVD) line cards
  • Private Branch Exchange (PBX) systems
  • Key telephone systems
  • Optical networking terminals (ONT)
  • Voice over IP (VoIP) Gateways

Technologies

  • PCM and SPI bus digital interfaces with programmable interrupts
  • GCI/IOM-2 mode support
  • 3.3 V operation
  • GR-909 loop diagnostics
  • Audio diagnostics with loopback
  • Lead-free/RoHS compliant packages
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

User Guides (3)

Document NameDescriptionVersionLast Updated
si3220pptevb.pdf
Si3220PPT-EVB User Guide1.4
si3225pptevb.pdf
Si3225PPT-EVB User Guide1.0
si3232pptevb.pdf
Si3232PPT-EVB User Guide1.0

Application Notes (14)

Document NameDescriptionVersionLast Updated
AN193.pdf
AN193: Si321x and Si321xM High-Voltage Ringing0.3
AN265.pdf
AN265: Silicon Laboratories' Voice GUI User's Guide0.311/9/2010
an273.pdf
AN273: GR-909 Testing with the Si321x ProSLIC®0.1
an32.pdf
AN32: Si321X Frequency Shift Keying (FSK) Modulation0.2
AN323.pdf
AN323: Si3239 Layout Guidelines0.1
an33.pdf
AN33: Si321X Neon Flashing0.1
an34.pdf
AN34: Si321X Hardware Reference Guide0.31
an39.pdf
AN39: Connecting the Si321X and Si322X ProSLIC to the W&G PCM-42.1
an55.pdf
AN55: Dual ProSLIC User Guide0.4
An58.pdf
AN58: Si3220/Si3225 Programmer's Guide0.98
an63.pdf
AN63: Si322X Coefficient Generator User's Guide0.1
An64.pdf
AN64: Dual ProSLIC Windows GUI User's Guide0.4
an74.pdf
AN74: SiLinkPS-EVB User's Guide0.2
an91.pdf
AN91: Si3200 Power Offload Circuit0.1

PCN (2)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1011012.pdf
Si3241/45/03/05/06 Datasheet Rev 1.1 Std
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
Si321x_GUI_Rev2.6.zip
Si321x_GUI_Rev2.6_VMB

Schematics/Layout (11)

Document NameDescriptionVersionUpdated
Si3210MPPT1-EVB.zip
Si3210MPPT1-EVB
Si3210MPPTX-EVB.zip
Si3210MPPTX-EVB
Si3210PPT1-EVB.zip
Si3210PPT1-EVB
Si3210PPTX-EVB.zip
Si3210PPTX-EVB
Si3216KIT2-EVB.zip
Si3216KIT2-EVB
Si3220KIT4-EVB.zip
Si3220KIT4-EVB
Si3220PPT0-EVB.zip
Si3220PPTO-EVB
Si3220PPTX-EVB.zip
Si3220PPTX-EVB
Si3225KIT4-EVB.zip
Si3225KIT4-EVB
Si3225PPT0-EVB.zip
Si3225PPT0-EVB
Si3225PPTX-EVB.zip
Si3225PPTX-EVB
Bookmark and Share

Product Matrix


Part Number Available DocumentsDC/DC ConverterDTMF DecoderPulse MeteringFXO System Side DAAVoice InterfaceWidebandChannelsIntegrated High Voltage Line FeedIntegrated SLIC and CodecInternal RingingExternal Ringing
Si3241Data Short
NoYesYesNoPCMNoQuadSi3203, (110 V); Si3206, (135 V); Si3205, (150 V)YesYesNo
Si3245Data Short
NoYesYesNoPCMNoQuadSi3203, (110 V); Si3206, (135 V); Si3205, (150 V)YesNoYes
Bookmark and Share
Bookmark and Share
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Accelerate and simplify code development

SLIC footer