​Si3220/25/32 Dual ProSLIC

Bookmark and Share
Si3220 Dual ProSLIC

​The Dual ProSLIC is a low-power subscriber line interface circuit (SLIC) solution that integrates two SLICs and two codecs into a tiny CMOS IC to provide the smallest and lowest cost dual-channel analog telephone interface.

Fully programmable parameters allow global compliance using a single hardware solution and on-chip functions such as DTMF generation/decoding, FSK caller ID generation and modem tone detection help eliminate external DSP requirements. Integrated test and line monitoring allows remote subscriber loop and line card diagnostics without centralized test equipment. The Si3220 provides programmable internal ringing generation for space-constrained CPE applications and the Si3225 includes internal ringing relay drivers and ring trip detection to minimize external components in traditional access applications. The Si3220 and Si3225 ICs operate from a single 3.3 V or 5 V supply and interface directly to standard PCM/SPI or GCI digital interfaces; all high-voltage functions are performed using the Si3200 linefeed interface IC. The Si3220 and Si3225 ICs are packaged in a 64-pin TQFP, and the Si3200 is packaged in a thermally enhanced 16-pin SOIC.

Features

  • Software programmable parameters for global compliance with one hardware design:
    • Constant current loop feed (18–45 mA)
    • Two-wire ac impedance
    • Transhybrid balance
    • Ringing frequency, amplitude, cadence
    • Loop closure and ring trip thresholds
    • Ground key detection threshold
  • Low standby power consumption: <65 mW
  • Loop start and ground start support
  • Automatic switching of up to three batteries
  • DTMF generation and decoding
  • Modem/fax tone detection
  • Internal ringing up to 65 V RMS (Si3220)
  • 12/16 kHz pulse metering (Si3220)
  • FSK (caller ID) tone generation
  • PCM/SPI or GCI digital interfaces
 

Applications

  • Ideal for applications up to 18,000 feet
  • CO/DLC line cards
  • PBX/key telephone systems
  • Cable telephony systems
  • Voice over IP/Voice over DSL systems
  • Pair gain remote terminals

Technologies

  • Performs all battery, overvoltage, ringing, supervision, coding, hybrid and test (BORSCHT) functions per LSSGR and ITU standards
  • Programmable ringing relay control and ring trip detection for centralized ringing architectures (Si3225)
  • Integrated GR-909 subscriber line diagnostics, programmable audio diagnostics filters and multiple analog/digital loopback test modes
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (2)

Document NameDescriptionVersionLast Updated
si3220-25.pdf
Si3220/25 Data Sheet1.3
Si3232.pdf
Si3232 Data Sheet0.96

User Guides (3)

Document NameDescriptionVersionLast Updated
si3220pptevb.pdf
Si3220PPT-EVB User Guide1.4
si3225pptevb.pdf
Si3225PPT-EVB User Guide1.0
si3232pptevb.pdf
Si3232PPT-EVB User Guide1.0

Application Notes (19)

Document NameDescriptionVersionLast Updated
AN193.pdf
AN193: Si321x and Si321xM High-Voltage Ringing0.3
AN265.pdf
AN265: Silicon Laboratories' Voice GUI User's Guide0.311/9/2010
an273.pdf
AN273: GR-909 Testing with the Si321x ProSLIC®0.1
an32.pdf
AN32: Si321X Frequency Shift Keying (FSK) Modulation0.2
AN323.pdf
AN323: Si3239 Layout Guidelines0.1
an33.pdf
AN33: Si321X Neon Flashing0.1
an34.pdf
AN34: Si321X Hardware Reference Guide0.31
an39.pdf
AN39: Connecting the Si321X and Si322X ProSLIC to the W&G PCM-42.1
an55.pdf
AN55: Dual ProSLIC User Guide0.4
An58.pdf
AN58: Si3220/Si3225 Programmer's Guide0.98
an63.pdf
AN63: Si322X Coefficient Generator User's Guide0.1
An64.pdf
AN64: Dual ProSLIC Windows GUI User's Guide0.4
an68.pdf
AN68: 8-bit Microcontroller Board Hardware Reference Guide0.2
An73.pdf
AN73: Si3220/Si3225 System Demonstration Kit User's Guide0.3
an74.pdf
AN74: SiLinkPS-EVB User's Guide0.2
an75.pdf
AN75: Si322X Dual ProSLIC Demo PBX and GR 909 Loop Testing Software Guide0.1
an86.pdf
AN86: Ringing/Ringtrip Operation and Architecture on the Si3220/Si32250.2
an88.pdf
AN88: Dual ProSLIC Line Card Design0.1
an91.pdf
AN91: Si3200 Power Offload Circuit0.1

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
Si321x_GUI_Rev2.6.zip
Si321x_GUI_Rev2.6_VMB

Schematics/Layout (11)

Document NameDescriptionVersionUpdated
Si3210MPPT1-EVB.zip
Si3210MPPT1-EVB
Si3210MPPTX-EVB.zip
Si3210MPPTX-EVB
Si3210PPT1-EVB.zip
Si3210PPT1-EVB
Si3210PPTX-EVB.zip
Si3210PPTX-EVB
Si3216KIT2-EVB.zip
Si3216KIT2-EVB
Si3220KIT4-EVB.zip
Si3220KIT4-EVB
Si3220PPT0-EVB.zip
Si3220PPTO-EVB
Si3220PPTX-EVB.zip
Si3220PPTX-EVB
Si3225KIT4-EVB.zip
Si3225KIT4-EVB
Si3225PPT0-EVB.zip
Si3225PPT0-EVB
Si3225PPTX-EVB.zip
Si3225PPTX-EVB
Bookmark and Share

Product Matrix


Part Number Available DocumentsDC/DC ConverterDTMF DecoderPulse MeteringFXO System Side DAAVoice InterfaceWidebandChannelsIntegrated High Voltage Line FeedIntegrated SLIC and CodecInternal RingingExternal Ringing
Si3220Data Sheet
Data Short
NoYesYesNoPCMNoDualUses Si320xYesYesNo
Si3225Data Sheet
Data Short
NoYesNoNoPCMNoDualUses Si320xYesNoYes
Si3232Data Sheet
Data Short
NoNoYesNoAnalogNoDualUses Si3200NoYesNo
Bookmark and Share
Bookmark and Share
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Accelerate and simplify code development

SLIC footer