Si3210/11/15/30/33 ProSLIC ICs

Bookmark and Share
Si3210/11/15/30/33 ProSLIC

The Si3210/11/15/30/33 ProSLIC family of subscriber line interface circuits (SLICs) provides a complete analog telephone interface ideal for customer premises equipment (CPE) applications. The Si3210/11/15/30/33 SLICs integrate the subscriber line interface circuit, codec and battery generation functionality into a single low-voltage CMOS IC. No other SLIC offers the combination of performance and small footprint.

Combined with Silicon Labs’ Si3201 linefeed integrated circuit, the Si3210 packs maximum performance and flexibility into a 1.5 in² footprint, making it the smallest single-channel telephony interface available. The integrated battery supply continuously adapts its output voltage to minimize power and enables the entire solution to be powered from a single 3.3 V or 5 V supply. Software configurable features include 5 REN internal ringing up to 90 VPK, DTMF generation and decoding, and a comprehensive set of telephony signaling capabilities for global operation with only one hardware solution. The Si3230 provides the same performance of the Si3210 without the integrated codec.

An application programming interface (API) is available to accelerate and simplify code development.

Features

  • Constant current loop feed (20–41 mA)
  • Ring trip/loop closure thresholds and filtering
  • Two-wire ac impedance and transhybrid
  • DTMF generation and decoding
  • Polarity reversal
  • FSK (caller ID) tone generation
  • 12 and 16 kHz pulse metering
  • Configurable PCM/SPI digital interface
  • Audio loopback, DC and GR-909 subscriber line diagnostic capabilities
  • Software programmable for global compliance
  • Extensive telephony signaling capabilities
  • Can be powered from a single 3.3 V or 5 V supply
 

Applications

  • Voice-over-broadband systems
  • Terminal adapters: ISDN, Ethernet, USB
  • PBX/IP-PBX/key telephone systems
  • Computer telephony

Technologies

  • Performs all battery, overvoltage, ringing, supervision, coding, hybrid and test (BORSCHT) functions
  • Adaptive battery voltage generation minimizes power in all operating modes 5 REN sinewave or trapezoid internal ringing up to 90 VPK
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (4)

Document NameDescriptionVersionLast Updated
si3210.pdf
Si3210/11 Data Sheet1.612/1/2012
Si3215_Data_Sheet.pdf
Si3215 Data Sheet0.92
si3230.pdf
Si3230 Data Sheet0.96
si3233.pdf
Si3233 Data Sheet0.5

User Guides (4)

Document NameDescriptionVersionLast Updated
si321xppqxevb.pdf
Si321xPPQx-EVB User's Guide1.27/24/2008
si3220pptevb.pdf
Si3220PPT-EVB User Guide1.4
si3225pptevb.pdf
Si3225PPT-EVB User Guide1.0
si3232pptevb.pdf
Si3232PPT-EVB User Guide1.0

Application Notes (19)

Document NameDescriptionVersionLast Updated
AN193.pdf
AN193: Si321x and Si321xM High-Voltage Ringing0.3
an204.pdf
AN204: ProSLIC® Windows® GUI Software User's GuideRev 1.6
AN265.pdf
AN265: Silicon Laboratories' Voice GUI User's Guide0.311/9/2010
an273.pdf
AN273: GR-909 Testing with the Si321x ProSLIC®0.1
an32.pdf
AN32: Si321X Frequency Shift Keying (FSK) Modulation0.2
AN323.pdf
AN323: Si3239 Layout Guidelines0.1
an33.pdf
AN33: Si321X Neon Flashing0.1
an34.pdf
AN34: Si321X Hardware Reference Guide0.31
An35.pdf
AN35: Si321X User's Quick Reference Guide0.7
an39.pdf
AN39: Connecting the Si321X and Si322X ProSLIC to the W&G PCM-42.1
An45.pdf
AN45: Design Guide for the Si3210/15/16 DC-DC Converter0.61
an47.pdf
AN47: Si321X LineFeed Power Monitoring and Protection0.3
an55.pdf
AN55: Dual ProSLIC User Guide0.4
An58.pdf
AN58: Si3220/Si3225 Programmer's Guide0.98
an63.pdf
AN63: Si322X Coefficient Generator User's Guide0.1
An64.pdf
AN64: Dual ProSLIC Windows GUI User's Guide0.4
an68.pdf
AN68: 8-bit Microcontroller Board Hardware Reference Guide0.2
an74.pdf
AN74: SiLinkPS-EVB User's Guide0.2
an91.pdf
AN91: Si3200 Power Offload Circuit0.1

Miscellaneous (2)

Document NameDescriptionVersionLast Updated
Si3210_DC-to-DC_SprSheet.xls
Si3210 DC-to-DC Spreadsheet4.0
Si321xFAQ.pdf
Si321x Frequently Asked Questions0.2

PCN (4)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1201301 Si3210-3211 Datasheet Rev1.61 Std.pdf
1201301 Si3210-3211 Datasheet Rev1.61 Std
1104011-Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery.pdf
Cancelled-ASEKR Die Bond Adhesive – Japan Earthquake and Tsunami Disaster Recovery
1004081.pdf
Si321x/3x Test Site Expand ASEKR and Packaging Change
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
Si321x_GUI_Rev2.6.zip
Si321x_GUI_Rev2.6_VMB

Schematics/Layout (11)

Document NameDescriptionVersionUpdated
Si3210MPPT1-EVB.zip
Si3210MPPT1-EVB
Si3210MPPTX-EVB.zip
Si3210MPPTX-EVB
Si3210PPT1-EVB.zip
Si3210PPT1-EVB
Si3210PPTX-EVB.zip
Si3210PPTX-EVB
Si3216KIT2-EVB.zip
Si3216KIT2-EVB
Si3220KIT4-EVB.zip
Si3220KIT4-EVB
Si3220PPT0-EVB.zip
Si3220PPTO-EVB
Si3220PPTX-EVB.zip
Si3220PPTX-EVB
Si3225KIT4-EVB.zip
Si3225KIT4-EVB
Si3225PPT0-EVB.zip
Si3225PPT0-EVB
Si3225PPTX-EVB.zip
Si3225PPTX-EVB
Bookmark and Share

Product Matrix


Part Number Available DocumentsDC/DC ConverterDTMF DecoderPulse MeteringFXO System Side DAAVoice InterfaceWidebandChannelsIntegrated High Voltage Line FeedIntegrated SLIC and CodecInternal RingingExternal Ringing
Si3210Data Sheet
YesYesYesNoPCMNoSingleSi3201; (100 V)YesYesNo
Si3211NoYesYesNoPCMNoSingleSi3201, (100 V)YesYesNo
Si3215Data Sheet
YesNoNoNoPCMNoSingleSi3201, (100 V)YesYesNo
Si3230Data Sheet
Data Short
YesYesYesNoAnalogNoSingleUses Si3200NoYesNo
Bookmark and Share
Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Accelerate and simplify code development

SLIC footer