EZRadio® EZRadioPRO® Development Kit Test Cards

Silicon Labs offers a number of test cards to aid engineers in developing RF links using designs similar to those they will use in their final board layouts. Designs include those focused on regional regulations and features such as antenna diversity.

A wide selection of EZRadio and EZRadioPRO sub-GHz RF transceiver testcards are available to support the SDBC-DK3 and ISM-DK3.

A selection of Wireless MCU test cards are also available to support the Si1000DK and Si1010DK.

Select your product family:


EZRadio EZRadioPRO Wireless MCUs

 


EZRadio

Part Number  Type Freq. Antenna Configuration  Price Buy Download
  4021-DKDB10 Si4021 TX 915/868 MHz Loop 26 USD 
 4021-DKDB11 Si4021 TX 434 MHz Loop 26 USD
  4021-DKDB13 Si4021 TX 915/868 MHz 50 Ohm  40 USD
  4021-DKDB14 Si4021 TX 434 MHz 50 Ohm 33 USD
 4021-DKDB2 Si4021 TX 915 MHz BIFA 24 USD
 4021-DKDB3  Si4021 TX 868 MHz BIFA 24 USD
 4021-DKDB7 Si4021 TX 915/868 MHz xLoop 26 USD
 4022-DKDB13 Si4022 TX 915/868 MHz 50 Ohm 23 USD
4313-T-B1_B_ANY Si4313 RX 240-960 MHz 50 Ohm 50 USD
4320-DKDB1 Si4320 RX 915/868 MHz 50 Ohm 33 USD
4320-DKDB10 Si4320 RX 434 MHz xLoop 33 USD
4320-DKDB2 Si4320 RX 434 MHz 50 Ohm 33 USD
4320-DKDB4 Si4320 RX 915 MHz BIFA 21 USD
4320-DKDB5 Si4320 RX 868 MHz BIFA 21 USD
4320-DKDB8 Si4320 RX 915 MHz xLoop 26 USD
4320-DKDB9 Si4320 RX 868 MHz xLoop 26 USD
4322-DKDB1 Si4322 RX 915/868 MHz 50 Ohm 40 USD
4420-DKDB1 Si4420 TRX 915 MHz 50 Ohm 29 USD
 4420-DKDB2 Si4420 TRX 434 MHz 50 Ohm 29 USD
4421-DKDB1 Si4421 TRX 915 MHz 50 Ohm 29 USD
4421-DKDB2 Si4421 TRX 434 MHz 50 Ohm 29 USD
4421-DKDB5 Si4421 TRX 868 MHz BIFA 45 USD

 

Back to Top

EZRadioPRO

Part Number Type Freq. Antenna Configuration Price  Buy  Download
4432-T-B1 A 915
Si4432
915 Two (2) antennas mounted at 90°; used to evaluate the embedded Antenna Diversity algorithm 75 USD
4432-T-B1 B 915
Si4432
915 Separate TX and RX designed for lab testing
(not recommended for range testing)
70 USD   
 4432-T-B1 C 915
Si4432
915 Single antenna implemented with RF switch 65 USD  
4432-T-B1 C 868
Si4432
868 Single antenna implemented with RF switch 65 USD
4432-T-B1 B 470
Si4432
470 Separate TX and RX designed for lab testing
(not recommended for range testing)
70 USD  
 4432-T-B1 C 470  
Si4432
470 Single antenna implemented with RF switch 65 USD  
4432-T-B1 D 470
Si4432
470 Single antenna implemented without RF switch
4431-T-B1 B 868
Si4431
868 Separate TX and RX designed for lab testing
(not recommended for range testing)
65 USD  
4431-T-B1 D 868
Si4431
868 Single antenna implemented without RF switch 60 USD
4431-T-B1 B 434
Si4431
434 Separate TX and RX designed for lab testing
(not recommended for range testing)
65 USD
4431-T-B1 D 434
Si4431
470 Single antenna implemented without RF switch 60 USD
4430-T-B1 B 950
Si4430
950 Separate TX and RX designed for lab testing
(not recommended for range testing)
4430-T-B1 D 950
Si4430
950 Single antenna implemented without RF switch 50
USD
4330-T-B1 B 434
Si4330
434 Single antenna 434 MHz
4330-T-B1 B 470
Si4330
470 Single antenna 470 MHz 50
USD
4330-T-B1 B 868
Si4330
868 Single antenna 868 MHz
4330-T-B1 B 915
Si4330
915 Single antenna 915 MHz
4330-T-B1 B 950
Si4330
950 Single antenna 950 MHz
4032-T-B1 B 915
Si4032
915 Single antenna 915 MHz 50
USD
4032-T-B1 B 470
Si4032
470 Single antenna 470 MHz 50
USD
4031-T-B1 B 868
Si4031
868 Single antenna 868 MHz 50
USD
4031-T-B1 B 434
Si4031
434 Single antenna 434 MHz 50
USD

 

Back to Top

Wireless MCUs

Part Number Type Freq. Antenna Configuration Price  Buy  Download
1000-TCB1C915
Si1000
915 Single Antenna,
RF switch,
+20 dBm
70 USD   
 1000-TCB1C470
Si1000
470 Single Antenna,
RF switch,
+20 dBm
70 USD  
1002-TCB1D868
Si1002
868 Single Antenna,
Direct Tie,
+13 dBm
70 USD  
1002-TCB1D434  
Si1002
434 Single Antenna,
Direct Tie,
+13 dBm
70 USD  
1004-TCB1D868
Si1004
868

Single Antenna,
Direct Tie,
+13 dBm,
DC-DC

70 USD  
1004-TCB1D434
Si1004
434

Single Antenna,
Direct Tie,
+13 dBm,
DC-DC

70 USD
1010-TAB1C915
Si1010
915 Single Antenna,
RF switch,
+20 dBm
70 USD
 1010-TAB1C470
Si1010
470 Single Antenna,
RF switch,
+20 dBm
70 USD
1012-TAB1D868
Si1012
868 Single Antenna,
Direct Tie,
+13 dBm
70 USD
1012-TAB1D434
Si1012
434 Single Antenna,
Direct Tie,
+13 dBm
70 USD
1014-TAB1D868
Si1014
868 Single Antenna,
Direct Tie,
+13 dBm,
DC-DC
70 USD
1014-TAB1D434
Si1014
434

Single Antenna,
Direct Tie,
+13 dBm,
DC-DC

70 USD

 

Back to Top