ZigBee® Connected Home Reference Designs

Reduce the complexity of a ZigBee connected mesh network design and minimize power consumption with Silicon Labs' complete, optimized and easy-to-use reference designs for Home Automation and Lighting applications based on ZigBee HA 1.2 profiles.

 
Integrated chip Antenna 
USB Virtual Gateway
  • Ubuntu Linux virtual machine
  • View and send ZCL communication from/to end devices
  • Pre-programmed with ZigBee NCP
  • Web application UI with rules engine to monitor and control end devices
Wi-Fi/Ethernet Gateway
  • Off-the-shelf hardware
  • View and send ZCL communication from/to end devices
  • Web application UI with rules engine to monitor and control end devices
Connected Lighting
  • RF reference design with demo board
  • Support network up to 250 nodes
  • Compact footprint
  • FCC/CE compliant
  • ZigBee HA 1.2 pre-certified
Dimmable Light Switch
  • 6 capacitive touch pads (controlled by EFM8SB1)
  • Gesture control for touch, hold, and swipe
  • Low-power design support up to 3 year battery life on CR2032
  • FCC/CE compliant
Door/Window Contact Sensor
  • Small form factor with reed switch/hall sensor option
  • Low power design support up to 5 year battery life
  • Temperature reporting using Si7053
  • FCC/CE compliant
  • ZigBee HA 1.2 pre-certified
Smart Outlet NEW
  • 15 Amp current capacity
  • ZigBee HA 1.2, with multiprotocol upgrade capability
  • Built-in temperature / humidity / ambient light sensors
  • FCC/UL pre-certified
  • Compact design (6.5 x 6.5 x 4.0 cm)
Occupancy Sensor NEW
  • PIR sensor, 12 m/90 deg range
  • Low-power, 5+ year battery life
  • ZigBee HA 1.2, with multiprotocol upgrade capability
  • Built-in temperature/humidity/ambient light sensors
Additional Documentation
 
 
​​​​​​​