ZigBee Connected Lighting Reference Designs

 
Reference Design Part Number Family Memory Available Protocol Support Price Add to Cart
EFR32MG Connected Lighting Reference Design NEW RD-0085-0401 EFR32MG 768 KB**  flash/ 32 KB RAM zigbee protocol     thread protocol* $79 Buy Now
EM3585 Connected Lighting Reference Design RD-0035-0601 EM3585 512 KB flash / 32 KB RAM zigbee protocol     thread protocol* $49 Buy Now
EM357 Connected Lighting Reference Design
NRND (Not recommended for new designs)
RD-0020-0601 EM357 192 KB flash / 12 KB RAM zigbee protocol $49 Buy Now
 
** 256KB + 512 KB stacked flash
* Thread upgradeable
 
 
 
 

Features

Name Contents Features Software
EFR32MG (RD-0085-0401) NEW
  • EFR32MG based ZigBee lighting reference design demo board
  • USB Cable
  • Quick Start Card
  • Small form factor - 14 mm x 20 mm
  • Low-cost design - No external PA or balun needed
  • FCC compliant
  • + 125°C opertion
  • + 20 dBm output power
  • On/off, dimming, RGBW, color, and temperature support up to 4 channels
  • ZigBee HA 1.2 pre-certified
  • Firmware pre-programmed
  • Over-the-air (OTA) firmware update capability
  • Customizable sample code in Simplicity Studio
EM3585 (RD-0035-0601)
  • EM3585 based ZigBee lighting reference design demo board
  • USB Cable
  • Quick Start Card
  • + 125°C operation
  • Network scalable to 250 nodes
  • FCC/CE compliant
  • Lighting and dimming up to 4 channels
  • Compact footprint
  • ZigBee HA 1.2 pre-certified
  • Firmware pre-programmed
  • Over-the-air (OTA) firmware update capability
  • Customizable with Ember Desktop and AppBuilder
EM357 (RD-0020-0601)
*NRND (Not recommended for new designs)
  • EM357 based ZigBee lighting reference design demo board
  • USB Cable
  • Quick Start Card
  • + 125°C operation
  • Network scalable to 250 nodes
  • FCC/CE compliant
  • Lighting and dimming up to 4 channels
  • Compact footprint
  • ZigBee HA 1.2 pre-certified
  • Firmware pre-programmed
  • Over-the-air (OTA) firmware update capability
  • Customizable with Ember Desktop and AppBuilder
 
 
 
Get Started with ZigBee Connected Lighting Reference Design
Access software and development resources