Hardware and Software Features

    Reference Design Kit Contents:

  • Raspberry Pi 2 Model B with case
  • MicroSD card, pre-programmed with the operating system and the ZigBee gateway application
  • Edimax USB Wi-Fi Adapter, providing a Wi-Fi soft access point for demonstration purposes
  • CEL EM3588 USB ZigBee Adapter, pre-programmed with the ZigBee NCP (network co-processor)
  • Power Supply
  • Quick Start Card

    Reference Design Kit Features:

  • Raspberry Pi Hardware
  • Wi-Fi Soft Access Point
  • AppBuilder Support
  • Supports ZigBee Commissioning
  • Control and Monitor
  • Rules Engine to create bindings between ZigBee end devices

    Reference Design Kit Benefits:

  • The ZigBee gateway application can easily be ported to other Linux platforms
  • Provides the fastest method for demonstrating ZigBee to Wi-Fi gateway
  • Reduces complexity and development time with a high-level API framework
  • Supports standard ZigBee commissioning
  • View ZigBee cluster library (ZCL) communication from ZigBee end devices and send ZCL data to ZigBee end devices
  • Easily create bindings between ZigBee end devices from the web server
Get Started with ZigBee Wi-Fi/Ethernet Gateway Reference Design
Access software and development resources