Part Number Buy Data Sheet Development Kit Description TX Power RX Sensitivity Typical Range Dimensions
WT12 Buy PDF icon  EBWT12-A Bluetooth Class 2 Module +3 dBm -86 dBm 30 meters line-of-sight 25.5 mm x 14.0 mm x 2.4 mm
WT32 Buy N/A Bluetooth Audio Module +7 dBm -86 dBm N/A 35.75 mm x 14.50 mm x 2.6 mm
WT32i Buy DKWT32i-A Bluetooth Audio Module +6.5 dBm -90 dBm Up to 200 meters 35.75 mm x 14.50 mm x 2.6 mm
Webinar: Applications and Industries Being Powered by Bluetooth
Explore the wearable revolution to its growing popularity beyond our personal space and into industrial automation and home networking.

Kits and Development Tools

Get started with Bluetooth Classic using hardware and software to ease development.