Blue Gecko BGM113 Bluetooth® Smart Module

Simplifying Wireless Development with Bluetooth Low Energy Technology

Silicon Labs’ Blue Gecko BGM113 is a fully integrated, certified Bluetooth low energy module ideally suited for low-power, short-range wireless applications. The BGM113 module combines a 2.4 GHz Blue Gecko wireless SoC, a high-efficiency chip antenna, and our Bluetooth 4.1-compliant software stack to minimize the time and effort typically required for complex RF designs. Supported also by Silicon Labs’ best-in-class development tools like our Energy Profiler and Packet Trace, the BGM113 provides fast time-to-market choice for space- and energy-sensitive IoT applications. It’s also footprint-compatible with the popular BLE113 module, making it possible to migrate to an ARM® Cortex®-M4 Bluetooth platform with higher application processing power and lower power consumption while opening a path for Bluetooth 4.2 upgrades.

Module Benefits

Integrated Bluetooth Radio and Antenna:

  • Excellent RF performance
  • Integrated high performance antenna
  • Fast time-to-market and low R&D costs

Bluetooth and regulatory certifications:

  • Minimal end product certification
  • Faster time-to-market
  • Proven platform

Pre-assembled and pre-tested platform:

  • Modules are pre-assembled
  • Radio is pre-tested
  • Firmware is pre-installed

Module Specifications

Bluetooth:

  • Bluetooth 4.2 compliant
  • Central and peripheral roles

Radio:

  • Configurable TX power up to +3 dBm
  • Integrated high performance chip antenna 
  • Range up to 50 meters

Microcontroller:

  • ARM Cortex M4 with FPU up to 38.4 MHz
  • 32 kB RAM and 256 kB Flash
  • Advanced cryptography support

Flexible Peripheral Interfaces:

  • UART, SPI and I2C serial interfaces
  • PWM, GPIO with Interrupts
  • 12-bit ADC and DAC
  • 32-bit RTCC
  • Watchdog timer

Low Energy Consumption:

  • 8.7 mA RX current at 2.4 GHz
  • 8.8 mA TX current @ 0 dBm output power @ 2.4 GHz
  • 63 μA/MHz in Active Mode (EM0)
  • 2.5 μA EM2 DeepSleep current (full RAM retention and RTCC running from LFXO)
  • 2.1 μA EM3 Stop current (State/RAM retention)
  • Wake on Radio with signal strength detection, preamble pattern detection, frame detection and timeout

Environmental & Qualifications (pending):

  • Temperature range: -40 C to +85 C
  • Bluetooth qualified
  • CE
  • FCC and IC
  • Asia Pacific

Integrated Bluetooth Smart Software:

  • Up to 8 simultaneous connections
  • Any GATT based Bluetooth Smart profile
  • Flexible, easy-to-use APIs
  • Free Software Development Kit
  • Field Upgradable

Dimensions:

  • 9.2 mm x 15.8 mm x 1.83 mm

Getting Started with Blue Gecko Bluetooth Smart Module

Blue Gecko Bluetooth Smart Wireless Starter Kit

The easiest way to begin development with Blue Gecko Bluetooth Smart Modules is with the Bluetooth Wireless Starter Kit.

Add to Cart

BGM113 Blue Gecko Bluetooth Smart Modules

Part Number Buy Module Data Sheet Development Kit Description Radio Core Flash (kB) RAM (kB) Package
BGM113A256v2 PDF icon SLWSTK6101C BGM113 Bluetooth Smart Module with Internal Chip Antenna Bluetooth 4.2; +3 dBm TX ARM Cortex-M4 256 32 Cut Reel
BGM113A256v2R PDF icon SLWSTK6101C BGM113 Bluetooth Smart Module with Internal Chip Antenna Bluetooth 4.2; +3 dBm TX ARM Cortex-M4 256 32 Reel

Documentation

Title Version Resource Type
Bluetooth Smart Technology Presentation Presentations
Developing Accessories with Bluetooth Smart Presentations
Bluetooth End Product Listing Guide Presentations
Bluetooth Smart Software v.1.4 Presentation Presentations
Bluetooth Solutions for Apple iOS Devices Presentations
QSG107: SLWSTK6101A/B クイック・スタート・ガイド 0.3 Quick Start Guides
QSG107: SLWSTK6101A Blue Gecko Bluetooth Smart Module Wireless Starter Kit Quick-Start Guide 0.3 Quick Start Guides
BGM113 Blue Gecko Bluetooth® Module データシート 1.00 Data Sheets
BGM113 Blue Gecko Bluetooth® Module 数据表 1.00 Data Sheets
BGM113 Blue Gecko Bluetooth Smart Module Data Sheet 1.00 Data Sheets
QSG107: SLWSTK6101A/B 快速入门指南 0.3 Quick Start Guides
BGM113 CE and Safety Reports Miscellaneous
AN1036: BLE113 to BGM113 Migration Guide 1.1 Application Notes
BGM113 Wireless Starter Kit (WSTK) Radio Board Bill of Materials A00 Schematic and Layout Files
BGM113 Wireless Starter Kit (WSTK) Radio Board Zipped Design Package A00 Schematic and Layout Files
BGM113 Canada Certificate and Report Miscellaneous
BGM113 FCC Certificate and Report Miscellaneous
UG187: Blue Gecko Wireless Starter Kit with BGM113 Module User's Guide 2.00 User Guides
BRD4301A Reference Manual: Blue Gecko BGM113 Bluetooth Module Radio Board 1.00 Reference Manuals
BGM113 Japan Certification and Report Miscellaneous
BGM113 Korea Certification and Report Miscellaneous
AN1053: Bluetooth® Device Firmware Update over UART for EFR32xG1 and BGM11x Series Products 0.2 Application Notes
17051258 Additional Assembly Test Ship Site for BGM113 Product Change Notifications (PCN)
Designing for Bluetooth Low Energy Applications White Papers
The Many Flavors of Bluetooth IoT Connectivity Whitepaper White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Wireless Selector Guide 7 Brochures
Miniaturizing IoT Designs White Papers
Release Notes: Blue Gecko Bluetooth Smart Software v2.3.0 Release Notes
Blue Gecko Software API Reference Manual 2.0 Reference Manuals
Silicon Labs' Android Application for Blue Gecko 1.2 Software
Silicon Labs' iOS Application for Blue Gecko 1.2 Software
RAIL SDK Rev 1.2.1.0 1.2.1.0 Software
AN969: Measuring Power Consumption of Blue Gecko Bluetooth® Smart Devices 0.2 Application Notes
UG162: Simplicity Commander Reference Guide 0.5 User Guides
QSG139: Bluetooth® Development with Simplicity Studio 0.2 Quick Start Guides
QSG108: Getting Started with Silicon Labs Bluetooth Software Quick-Start Guide 1.3 Quick Start Guides
QSG126: Bluetooth ® Developer Studio Quick-Start Guide 0.6 Quick Start Guides
UG267: Multiprotocol User's Guide 0.2 User Guides
Silicon Labs' Android Application for Blue Gecko 1.3 Software
UG266: Silicon Labs Gecko Bootloader User's Guide 0.2 User Guides
Bluetooth, Wi-Fi and Regulatory Certifications 3 Presentations
UG173: Blue Gecko BGScript Developer's Guide 0.5 User Guides
BGScript Syntax Highlighting for Notepad++ Miscellaneous
Bluetooth, Wi-Fi and Regulatory Certifications Miscellaneous
UG119: Blue Gecko Bluetooth® Device Configuration Guide 2.3 User Guides
Silicon Labs' Android Application for Blue Gecko 1.4 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Windows) v4.1.2.1 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Mac) v4.1.2.1 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Linux) v4.1.2.1 Software
17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results