Blue Gecko BGM123 Bluetooth® Smart SiP Module

The World’s Smallest Bluetooth SiP Module

Silicon Labs’ BGM123 Blue Gecko Bluetooth SIP Module has +3 dBm TX power is targeted for applications where ultra-small size, reliable high performance RF, low-power consumption and easy application development are key requirements. At 6.5 x 6.5 x 1.4 mm the BGM121 module fits applications where size is a constraint. BGM123 also integrates a high performance, ultra robust antenna, which requires minimal PCB, plastic and metal clearance. The total PCB area required by BGM123 is only 51 mm². The BGM123 also integrates a Bluetooth 4.2 compliant Bluetooth stack and it can also run end-user applications on-board or alternatively used as a network co-processor over one of the host interfaces.

Module Benefits

Integrated Bluetooth Radio and Antenna:

  • Excellent RF performance
  • Integrated hugh performance antenna
  • Fast time-to-market and low R&D costs

Bluetooth and regulatory certifications:

  • Minimal end product certification
  • Faster time-to-market
  • Proven platform

Pre-assembled and pre-tested platform:

  • Modules are pre-assembled
  • Radio is pre-tested
  • Firmware is pre-installed

Module Specifications

Low Power Wireless System-on-Chip:

  • High Performance 32-bit 38.4 MHz ARM® Cortex®-M4 with DSP instruction and floating-point unit for efficient signal processing
  • 256 kB flash program memory
  • 32 kB RAM data memory
  • 2.4 GHz radio operation
  • 3 dBm TX power

Low Energy Consumption:

  • 9.0 mA RX current at 2.4 GHz
  • 8.2 mA TX current @ 0 dBm output power at 2.4 GHz
  • 63 μA/MHz in Active Mode (EM0)
  • 2.5 μA EM2 DeepSleep current (full RAM retention and RTCC running from LFXO)
  • 2.1 μA EM3 Stop current (State/RAM retention)
  • Wake on Radio with signal strength detection, preamble pattern detection, frame detection and timeout

High Receiver Performance:

  • -91 dBm sensitivity @ 1 Mbit/s GFSK (2.4 GHz)

Wide Operating Range:

  • 1.85 V to 3.8 V single power supply
  • 2.4 V to 3.8 V when using DC-DC
  • Integrated DC-DC
  • -40 °C to +85 °C

Support for Internet Security:

  • General Purpose CRC
  • Random Number Generator
  • Hardware Cryptographic Acceleration for AES 128/256, SHA-1, SHA-2 (SHA-224 and SHA-256) and ECC

Dimensions:

  • 6.5 mm x 6.5 mm x 1.4 mm

Wide Selection of MCU peripherals:

  • 12-bit 1 Msps SAR Analog to Digital Converter (ADC)
  • 2 × Analog Comparator (ACMP)
  • Digital to Analog Current Converter (IDAC)
  • 32 pins connected to analog channels (APORT) shared between Analog Comparators, ADC, and IDAC32 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 2 × 16-bit Timer/Counter
  • 3 + 4 Compare/Capture/PWM channels
  • 32-bit Real Time Counter and Calendar
  • 16-bit Low Energy Timer for waveform generation
  • 32-bit Ultra Low Energy Timer/Counter for periodic wake-up from any Energy Mode
  • 16-bit Pulse Counter with asynchronous operation
  • Watchdog Timer w/ dedicated RC oscillator @ 50 nA
  • 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I²S)
  • Low Energy UART (LEUART™)
  • I²C interface with SMBus support and address recognition in EM3 Stop

Getting Started with Blue Gecko Bluetooth Smart SiP Module

Blue Gecko Bluetooth Smart SiP Wireless Starter Kit

The easiest way to begin development with Blue Gecko Bluetooth Smart SiP Modules is with the Bluetooth SiP Wireless Starter Kit.

Add to Cart

Blue Gecko Bluetooth Smart Modules

Part Number Buy Module Data Sheet Development Kit Description Antenna Option Radio TX Power RX Sensitivity Typical Range Package
BGM123A256V1 PDF icon SLWSTK6101C BGM123 Bluetooth Smart SiP Module Internal Bluetooth Smart 4.2 +3 dBm TX -91 dBm 50 Meters Tray
BGM123A256V1R PDF icon SLWSTK6101C BGM123 Bluetooth Smart SiP Module Internal Bluetooth Smart 4.2 +3 dBm TX -91 dBm 50 Meters Reel
BGM123N256V1 PDF icon SLWSTK6101C BGM123 Bluetooth Smart SiP Module RF Pad Bluetooth Smart 4.2 +3 dBm TX -91 dBm 50 Meters Tray
BGM123N256V1R PDF icon SLWSTK6101C BGM123 Bluetooth Smart SiP Module RF Pad Bluetooth Smart 4.2 +3 dBm TX -91 dBm 50 Meters Reel

Documentation

Title Version Resource Type
BGScript Syntax Highlighting for Notepad++ Miscellaneous
QSG108: Getting Started with Silicon Labs Bluetooth Software Quick-Start Guide 1.2 Quick Start Guides
BGM121/BGM123 Blue Gecko Bluetooth SiP Module 数据表 1.0 Data Sheets
AN1053: Bluetooth® Device Firmware Update over UART 0.1 Application Notes
Bluetooth, Wi-Fi and Regulatory Certifications Miscellaneous
BGM121 Wireless Starter Kit (WSTK) Radio Board Zipped Design Package A03 Schematic and Layout Files
UG162: Simplicity Commander Reference Guide 0.4 User Guides
RAIL SDK Rev 1.2.1.0 1.2.1.0 Software
Silicon Labs 的 Bluetooth® 软件入门指南 -- QSG108 1.2 Quick Start Guides
AN969: Measuring Power Consumption of Blue Gecko Bluetooth® Smart Devices 0.2 Application Notes
QSG139: Bluetooth® Development with Simplicity Studio 0.1 Application Notes
Silicon Labs の Bluetooth® ソフトウェアのご使用について -- QSG108 1.2 Quick Start Guides
Bluetooth, Wi-Fi and Regulatory Certifications 3 Presentations
UG119: Blue Gecko Bluetooth® Smart Device Configuration Guide 2.2 User Guides
AN1048: Regulatory Certifications BGM121/BGM123 SiP Module 0.1 Application Notes
BGM121/BGM123 Blue Gecko Bluetooth SiP Module データシート 1.0 Data Sheets
UG136: Silicon Labs Bluetooth® C Application Developers Guide 0.5 User Guides
Silicon Labs' Android Application for Blue Gecko 1.2 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Linux) v4.0.8 Software
Silicon Labs' iOS Application for Blue Gecko 1.2 Software
BGM121/BGM123 Blue Gecko Bluetooth SiP Module Data Sheet 1.0 Data Sheets
Miniaturizing IoT Designs White Papers
UG173: Blue Gecko BGScript Developer's Guide 0.5 User Guides
Release Notes: Blue Gecko Bluetooth Smart Software v2.1.1 Release Notes
Silicon Labs Bluetooth SDK with Simplicity Studio (Mac) v4.0..8 Software
BGM121/BGM123 Blue Gecko Bluetooth SiP Module Data Short 0.82 Data Shorts
AN1042: Using the Silicon Labs Bluetooth® Stack in Network Co-Processor Mode 0.2 Application Notes
Silicon Labs Bluetooth SDK with Simplicity Studio (Windows) v4.0.8 Software
QSG126: Silicon Labs Bluetooth® Bluetooth Developer Studio Quick-Start Guide 0.5 Quick Start Guides
Contact Sales Contact Sales