SLWSTK6020B
MSRP $191.00
MSRP $191.00
OVERVIEW
Blue Gecko SoC Starter Kit Contents
- Wireless starter kit mainboard
- 1 x SLWRB4100A EFR32BG1 2.4 GHz radio board (+10.5 dBm)
- 1 x SLWRB4104A EFR32BG13 2.4 GHz radio board (+10 dBm)
- 1 x USB A to USB mini-B cable
- EFR32BG Get Started Card
Blue Gecko SoC Starter Kit Features
- Included device: EFR32BG1P232F256GM48 and EFR32BG13P632F512GM48
- Modular design supports different radio boards
- Expansion header allows easy expansion
- Integrated debug and packet trace
- Packet Trace supports both Ethernet and USB connections
- Coin cell holder
- Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler
Software Features
- Bluetooth LE
- Bluetooth 5
- Bluetooth Mesh
- Mobile Applications
- Patented Network Analysis
- Energy Profiling
- Profile Toolkit™ for building profiles
- Bluetooth Developer Studio
- BLE App Builder
*To evaluate devices other than the EFR32BG1P232F256GM48 and EFR32BG13P632F512GM48, a compatible radio board is required.
GETTING STARTED
Step 1: Download and Install SDK and Tools with Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your wireless systems. Choose your software package below.
Step 2: Download EFR Connect Mobile App
Download the EFR Connect App for iPhone or Android to experiment with our demos and explore the advanced features to help you developing BLE embedded applications.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
---|---|---|---|---|---|---|---|---|---|---|
1024 | 256 | 10 | ||||||||
256 | 32 | 10.5 | ||||||||
512 | 64 | 10 |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.