Step 1: Order a Mighty Gecko Wireless Starter Kit

The Mighty Gecko Wireless Starter Kit (SLWSTK6000A) includes an integrated debug adapter and provides access to a Thread software stack and sample code. Multiple radio boards enable developers to create a mesh network and evaluate Mighty Gecko Module and SoCs. The wireless starter kit comes with:
Mighty Gecko Wireless Starter Kit
  • 3 x Wireless starter kit mainboard
  • 3 x EFR32MG 2.4 GHz 19.5 dBm radio board
  • 3 x EFR32MG 2.4 GHz 13 dBm radio board
  • AA Battery Board (supports running +19.5 from battery)
  • Integrated debug and packet trace
Buy Now
$499
Note: IAR Embedded Workbench is required for ZigBee, Thread and Bluetooth Low Energy Development. A 30-day trial license for IAR Embedded Workbench for ARM is available with the EFR32 Mighty Gecko Wireless Starter Kit.

Step 2: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your wireless systems. Choose your software package below.

Step 3: Download and Install

Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.

Step 4: Mighty Gecko for Thread Development Training

View All Documentation

Latest from the Mesh Networking Forum

Visit our Forum