Telegesis ETRX3587 Radio Modules with 512 kB Flash and 64 kB Flash

The Silicon Labs Telegesis ETRX3587 is based on the EM358x zigbee SoC family. The EM3587 chip is a single-chip, high-performance 2.4 GHz zigbee® transceiver and ARM® Cortex®-M3 processor integrated with the rigorously tested and field-proven EmberZNet zigbee PRO networking protocol stack. This zigbee software sets the bar for zigbee stack reliability and has been used in more announced products than any other zigbee stack. The ETRX3587 module is footprint compatible with the bestselling ETRX357 module but it brings significant additional flash memory and RAM. With 512 K of Flash memory and 64 K of RAM this powerful product has more than enough capacity to deal with the most code intensive applications. The ETRX3587 has been designed to be integrated into any device without the need for RF experience and expertise and lets you add powerful zigbee wireless networking capability to your products easily and bring them to market quickly. It can also be used by those developers who wish to use Thread technology in their solution.

Module Specifications

Module Features:

  • 512 kB flash and 64 kB of RAM
  • Side castellations for easy soldering
  • 2 antenna options: Integrated chip antenna or U.FL coaxial connector
  • Industry standard JTAG Programming and real time network level debugging
  • Lowest Deep Sleep Current of sub 1 μA and multiple sleep modes
  • Wide supply voltage range (2.1 to 3.6 V)
  • Every module can act as an End Device, Router or Coordinator
  • 24 general-purpose I/O lines including analogue inputs (all GPIOs of the EM3587 SoC are accessible)
  • Firmware upgrades via serial port or over the air (password protected)
  • Hardware supported encryption (AES-128)

ETRX3587:

  • +3 dBm output power (+8 dBm in boost mode)
  • High sensitivity of -99 dBm (-101 dBm in boost mode) typ. @ 1% packet error rate
  • RX Current: 25 mA, TX Current: 31 mA at 3 dBmPower Amplified 

ETRX3587-LRS:

  • Includes SiGe SE2432 integrated PA and LNA
  • +20 dBm output power (adjustable down to -21 dBm)
  • High sensitivity of -106 dBm typ. @ 1% packet error rate
  • RX Current: 31.5 mA, TX Current: approx. 140 mA at 20 dBm

Radio Features:

  • 2.4 GHz ISM Band
  • 250 kbit/s over the air data rate
  • 16 channels (802.15.4 Channel s 11 to 26)

Environmental & Qualifications:

  • CE and FCC compliance, FCC modular approval
  • Operating temperature range: -40°C to +85°C

Dimensions:

  • SMT module 25 mm x 19 mm

Get Started with the ETRX3587 Radio Module

ETRX3587 Development Kit

The ETRX3587 Enhancement kit is used with the ETRX357 Development Kit to evaluate the ETRX3587 module.

Learn More


ETRX3587 Radio Modules

Part Number Add to Cart Documentation Description
ETRX3587 +3dBm output power (+8dBm in boost mode) and -99dBm sensitify
ETRX3587-LRS +20dBm output power -106 dBm sensitivity


Documentation

Title Version Resource Type
Thread Commisioning White Paper from Thread Group 1 White Papers
PB #1611162: Additional assembly test ship site for ETRX357-LRS ETRX357HR-LRS Product Change Notifications (PCN)
Wireless Starter Kit (WSTK) Mainboard Schematic A01 Schematic and Layout Files
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 0.3 Application Notes
UG103.6: Application Development Fundamentals: Bootloading 1.1 User Guides
AN728: Over-the-Air Bootload Server and Client Setup 0.9 Application Notes
The Many Flavors of Bluetooth IoT Connectivity Whitepaper White Papers
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Designing for Bluetooth Low Energy Applications White Papers
Additional_assembly_test_ship_site_for ERTX module Product Change Notifications (PCN)
ETRXN Factory Default Utility Software 2.0.0 Software
ETRX2USB Drivers for Linux 2.6.x 2.6.x Software
ETRX2USB Drivers for Linux 3.x.x 3.x.x Software
ETRX2USB and ETRX3USB Driver 6.6.1 Software
ETRX2 Library 1.0 Schematic and Layout Files
Telegesis Terminal Software for PC 4.0.2 Software
ETRX2 and ETRX2HR ZigBee® Modules Product Manual 1.10 Application Notes
AN1003: TG-PM-0523-CICIE R3xx CICIE AT Command Set 0.1 Application Notes
ETRX3585-LRS ZigBee® Modules Product Manual 2.0 Application Notes
AN: ETRX2 and ETRX35x ZigBee Modules 2.02 Application Notes
AN: Writing Customized Firmware for the ETRX35x-LRS 1.01 Application Notes
AN: ETRX357 ZigBee Module 2.01 Application Notes
AN: ETRX2 ad ETRX357 Wireless Mesh Networking Modules 1.01 Application Notes
AN1002: ZigBee HA CICIE AT Command Set Usage Scenarios 0.2 Application Notes
AN: Using R3xx Firmware in a Home Automation Network 3.0 Application Notes
ETRX3DVK Development Kit Quick-Start Guide 1.03 Quick Start Guides
ZigBee RangeFinder Quick-Start Guide 4.0 Quick Start Guides
ETRX3 Series ZigBee® Modules AT-Command Dictionary 3.09 Reference Manuals
Telegesis ZigBee Communications Gateway Product Manual 4.0 Reference Manuals
ETRX35x ZigBee Modules Product Manual 1.10 Reference Manuals
ETRX35x-LRS ZigBee Modules Product Manual 1.08 Reference Manuals
AT Command Set for Combined Interface & Control Indicating Equipment Product Manual 13 Reference Manuals
ZigBee® USB Sticks: ETRX3USB, ETRX3USB-LRS, ETRX3USB+8M, ETRX3USB-LRS+8M Product Manual 4.0 Reference Manuals
Router-E and Router-E-PA Wireless Router Product Manual 1.02 Reference Manuals
ETRX2USB and ETRX2USB-PA USB Stick Reference Manual 1.06 Reference Manuals
ETRX357DVK – Telegesis Development Kit for ZigBee® Technology Product Manual 1.12 Reference Manuals
EAP-E and EAP-E-PA Ethernet Access Point Product Manual 1.05 Reference Manuals
Using Telegesis Demonstration Software with ETRX3 IPD and Mock Meter Firmware User's Guide 2.0 User Guides
Using Telegesis Terminal with HA Combined Interface and Five-In-One Device Firmware User's Guide 2.0 User Guides
AT Command Set for In-Premises Display Product Manual 3.02 User Guides
UG228: Bootloading New Firmware onto an ETRX358USB User's Guide 0.1 User Guides
ZigBee RangeFinder User's Guide 8.0 User Guides
Using Telegesis Terminal with ETRX3 IPD and Mock Meter Firmware User's Guide 2.0 User Guides
R3xx Firmware User's Guide 2.00 User Guides
ETRX2-PA and ETRX2HR-PA ZigBee® Modules Product Manual 1.10 Reference Designs
ETRX358x ZigBee® Modules Product Manual 7.0 Reference Manuals
ETRX358x-LRS ZigBee® Modules Product Manual 7.0 Reference Manuals
17040523 UMI-357ARM Devices End of Life (EOL) and Last Time Buy (LTB) Product Change Notifications (PCN)
17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules Product Change Notifications (PCN)
Close
Loading Results