Telegesis zigbee® Range Finder

The Siicon Labs Telegesis Range Finder is a sophisticated survey and commissioning tool for zigbee / 802.15.4 networks which can assess the performance of zigbee radio in the field and help to ensure successful deployment of zigbee systems. The Range Finder is a unique tool that is invaluable for anyone either deploying an existing zigbee product or assessing an environment for zigbee RF technology. Designed specifically with zigbee Smart Energy deployments in mind the Range Finder can also be used to test zigbee / 802.15.4 range and performance of any application profile or proposed zigbee device at 2.4 GHz.

 

 

Hardware and Application Features

Content:

  • 1 x Quick Start Guide
  • 4 x 1.5 V AA Alkaline Batteries
  • 2 x Satellite Units SAT100
  • 1 x USB A to USB Micro Cable
  • 1 x Handheld Terminal ZHT100
  • 2 x 1.2 V AA 2000 mA Rechargeable Batteries
  • 3 x 2.4 GHz Half-wave Antennas

Features:

  • Energy scan can be performed on all zigbee channels
  • RSSI test performed on all zigbee public profile recommended channels
  • One hop test capability to simulate zigbee communication via range extender
  • 10 different test configurations can be stored and applied to the satellite and Handheld terminal individually
  • Continuous test mode is offered for dynamic testing
  • The test results can be logged into an on-board memory
  • Desktop application to download and view the stored results

Applications:

  • zigbee Solar Energy installations
  • zigbee Street Lighting installations
  • zigbee Smart Appliances installations
  • zigbee Home Automation installations
  • zigbee Heating and Air Conditioning Installations

Telegesis zigbee Ranger Finders

Part Number Add to Cart Description
Z-HAN-RANGE Range Finder
Z-HAN-RANGE-LRS Long Range Range Finder
Close
Loading Results