zigbee® Connected Lighting Reference Designs

RD-0085-0401, RD-0020-0601, RD-0035-0601

These are zigbee lighting reference designs that include hardware, firmware, and software tools for the wireless radio. The kits provide both the lighting board as well as a plug-in demo board that is suitable for quick demonstration as well as testing purposes.

These zigbee lighting reference designs are robust, scalable, and feature-rich. The Golden-unit zigbee stack allows the lights to reliably join, interoperate and leave a network; as well as scale from a few to a couple of hundreds of lights on the same network. The lights can support white, temperature and RGB color settings, and dimming functionality. The lights can easily bind to other home automation devices such as the Dimmable Capacitive Touch Light Switch Reference Design via a zigbee Gateway such as the USB Virtual Gateway or the Wi-Fi/Ethernet Gateway.

 

zigbee Connected Lighting Reference Designs

Reference Design Part Number Family Memory Available Protocol Support Price Add to Cart
EFR32MG Connected Lighting Reference Design NEW RD-0085-0401 EFR32MG 768 KB**  flash/ 32 KB RAM zigbee protocol     thread protocol* $79 Buy Now
EM3585 Connected Lighting Reference Design RD-0035-0601 EM3585 512 KB flash / 32 KB RAM zigbee protocol     thread protocol* $49 Buy Now
EM357 Connected Lighting Reference Design
NRND (Not recommended for new designs)
RD-0020-0601 EM357 192 KB flash / 12 KB RAM zigbee protocol $49 Buy Now

Features

Name Contents Features Software
EFR32MG (RD-0085-0401)NEW
  • EFR32MG based zigbee lighting reference design demo board
  • USB Cable
  • Quick Start Card
  • Small form factor - 14 mm x 20 mm
  • Low-cost design - No external PA or balun needed
  • FCC compliant
  • + 125°C opertion
  • + 20 dBm output power
  • On/off, dimming, RGBW, color, and temperature support up to 4 channels
  • zigbee HA 1.2 pre-certified
  • Firmware pre-programmed
  • Over-the-air (OTA) firmware update capability
  • Customizable sample code in Simplicity Studio
EM3585 (RD-0035-0601)
  • EM3585 based zigbee lighting reference design demo board
  • USB Cable
  • Quick Start Card
  • + 125°C operation
  • Network scalable to 250 nodes
  • FCC/CE compliant
  • Lighting and dimming up to 4 channels
  • Compact footprint
  • zigbee HA 1.2 pre-certified
  • Firmware pre-programmed
  • Over-the-air (OTA) firmware update capability
  • Customizable with Ember Desktop and AppBuilder
EM357 (RD-0020-0601)
*NRND (Not recommended for new designs)
  • EM357 based zigbee lighting reference design demo board
  • USB Cable
  • Quick Start Card
  • + 125°C operation
  • Network scalable to 250 nodes
  • FCC/CE compliant
  • Lighting and dimming up to 4 channels
  • Compact footprint
  • zigbee HA 1.2 pre-certified
  • Firmware pre-programmed
  • Over-the-air (OTA) firmware update capability
  • Customizable with Ember Desktop and AppBuilder

Design Training Center

Connected Lighting User's Guide (EFR32MG, EM3585) RD-0085-0401, RD-0035-0601

Get started with the connected lighting reference design

Download Now

Connected Lighting User's Guide (EM357) RD-0020-0601

Get started with the connected lighting reference design

Download Now

Connected Lighting Training Video

Learn how to setup and use the reference designs

Watch Now

Whitepaper: Flipping the Switch on Smart Connected Lighting

Explore the rapidly maturing smart lighting market and examine some of the motivations driving consumers towards home automation

Read the Whitepaper

Whitepaper: Battery Size Matters

Learn how to balance the tradeoffs of battery and size in IoT applications

Read Now

Design Files

Connected Lighting Hardware Design Files (EFR32MG) RD-0085-0401

EFR32MG based schematics, BOM, and gerber files

Download Now

Connected Lighting Hardware Design Files (EM3585) RD-0035-0601

EM3585 based schematics, BOM, and gerber files

Download Now

Connected Lighting Hardware Design Files (EM357) RD-0020-0601 - *NRND (Not recommended for new designs)

EM357 based schematics, BOM, and gerber files

Download Now

Connected Lighting Software Files (EFR32MG) RD-0085-0401

Sample application code available through Simplicity Studio Sample App

Read More

Connected Lighting Software Files (EM3585, EM357) RD-0035-0601, RD-0020-0601

Sample application code available through Ember Desktop Sample App

Read More