ZigBee Networking with EFR32 Mighty Gecko SoC
Add ZigBee connectivity to your IoT devices with an energy-efficient ARM Cortex-M4
 
 

Mesh Networking System-on-Chip (SoC)​

Family MCU Core Flash RAM GPIO Output Power Range USB Development Kit Protocol Support
EFR32MG NEW  ARM Cortex-M4 256 kB 32 kB 16-31 -30 to +19.5 dBm No SLWSTK6000A thread protocol     zigbee protocol
EM358x ARM Cortex-M3 512 -256 kB 32 - 64 kB 24 -55 to +8 dBm (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM359x ARM Cortex-M3 512 - 256 kB 32 - 64 kB 32 -55 to +8 dBm (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM35x ARM Cortex-M3 196 - 128 kB 12 kB 24 -55 to +8 dBm (boost) No EM35x-DEV OR EM35x-DEV-IAR zigbee protocol
EM34x ARM Cortex-M3 196 - 128 kB 12 kB 24 -55 to +8 dBm No EM34X-DEV, EM34X-VRDK OR EM34X-VREVK zigbee protocol


Reference Designs

 

ZigBee Reference Designs for the Connected Home

Reduce the complexity of a ZigBee connected mesh network design and minimize power consumption with Silicon Labs' complete, optimized and easy-to-use reference designs for ZigBee Home Automation and Lighting applications based on ZigBee HA 1.2 profiles.

Learn More

ZigBee Development Tools

Start now with the ZigBee Development Kits and Network Development Environment.

Latest from the Wireless Forum

Visit our Forum