EZRadio® ISM Band Transmitters, Receivers and Transceivers

Silicon Labs' EZRadio® family of fully integrated, low-power, cost-effective wireless ICs is designed to meet the needs of OEMs developing ISM applications for the consumer, industrial and automotive markets. The EZRadio family are easy-to-use, low current, sub-GHz ISM band transceivers, receivers and transmitters. Covering all major bands from 27 MHz to 960 MHz, it combines plug-and-play simplicity with the flexibility needed to handle a wide variety of applications. Excellent sensitivity up to –116 dBm allows for a longer operating range, while the low current consumption of up to 12 mA active and up to 50 nA standby provides for superior battery life. By fully integrating all components from the antenna to the GPIO or SPI interface to the MCU, the EZRadio devices make realizing this performance in an application easy. The devices target one-way wireless link applications such as remote keyless entry (RKE), garage door openers, remote controls, home automation and security devices.

fmt=png-alpha

Features

  • Frequency range = 284 – 960 MHz
  • Receive sensitivity = -116 dBm
  • Max output power up to +13 dBm
  • Modulation
    • (G)FSK
    • OOK
  • Low active power consumption
    • 18 mA TX at +10 dBm
    • Low standby current = 40 nA - 50 nA
  • Max data rate = 500 kbps
  • Packet handling including preamble, sync word and CRC
  • Direct mode for legacy applications
  • Power supply = 1.8 - 3.6 V
  • TX 64 byte FIFO
  • Programmable PA output
  • Integrated battery voltage sensor
  • Low BOM

Getting Started with EZRadio

EZRadio Sub-GHz Development Kits

The easiest way to begin development with the EZRadio family is with EZRadio Development Kits.

View Kits


EZRadio Product Matrix

Devices
Part Number Data Sheet Description Output Power (868 MHz) Supply Voltage (V) Package Type FSK (kbps) OOK (kbps) RX Sensitivity (dBm) Frequency Bands (MHz)
SubG 8051 SoC 10 1.8 3.6 SOIC14 100 50 27 - 960
TX SubG 8051 SoC 10 1.8 3.6 MSOP10 100 50 27 - 960
TX SubG 10 1.8 3.6 MSOP10 100 50 27 - 960
TXRX SubG 13 1.8 3.6 QFN20 500 120 116 315; 390; 434; 868; 915
RX SubG 2.7 3.6 QFN20 10 0 -104 315; 433.92
RX SubG 2.7 3.6 QFN20 10 0 -104 315; 433.92
RX SubG 2.7 3.6 QFN20 0 10 -110 315; 434
RX SubG 1.8 3.6 QFN20 256 40 -118 315; 434; 868; 915
RX -116dBm SubG 1.8 3.6 QFN20 500 120 -116 315; 434; 868; 915
RX SubG 1.8 3.6 QFN20 120 120 -113 315; 434; 868; 915
TXRX SubG 2 2.2 5.4 TSSOP16 256 0 315; 434; 868; 915
TXRX SubG 7 2.2 3.8 TSSOP16 115 0 434; 868; 915
TXRX SubG +13/-116dBm 12 1.8 3.6 QFN20 500 120 -116 315; 434; 868; 915
Contact Sales Contact Sales
Close
Loading Results