RF Synthesizers

The Si413x RF Synthesizers perform IF and dual-band, low-noise RF frequency synthesis for wireless personal communications applications.
The Si413x ICs address the price-sensitive, low-power, high-performance requirements for personal wireless communications by substantially reducing external passive component count, eliminating external VCOs and varactor diodes, improving power efficiency and isolating, in silicon, unwanted external interference. The stable, low-phase noise characteristics are achieved through a proprietary self-tuning architecture that does not require external adjustments or laser trimming for component-tolerance matching.
 
 

Features

  • Dual RF and single IF frequency synthesizer
  • RF1 VCO range 900 to 1800 MHz
  • RF2 VCO range 750 to 1500 MHz
  • IF output range 62.5 to 1000 MHz
  • Dual synthesizer and single synthesizer derivatives available
  • Fully integrated VCOs
  • Programmable loop filters
 
 

Applications

Documentation

Expand AllCollapse All

Data Sheet (2)

User Guides (1)

DescriptionVersionUpdatedSize
Si4133/33G-EVB User's Guide
0.611/21/2011888 kB

Application Notes (3)

White Papers (1)

DescriptionVersionUpdatedSize
The Evolution of Wireless Sensor Networks
1.03/14/2013168 kB

Miscellaneous (1)

DescriptionVersionUpdatedSize
Si41xx RF Synthesizer FAQ
1.1383 kB

PCN (1)

Product Matrix
Zoom
Part NumberPackage TypeTemperature RangeDescription
Si4112-D-GMQFN28-40 to 85 °CIF OUT
Si4112-D-GTTSSOP24-40 to 85 °CIF OUT
Si4113-D-GMQFN28-40 to 85 °CRF1/RF2 OUT
Si4113-D-GTTSSOP24-40 to 85 °CRF1/RF2 OUT
Si4122-D-GMQFN28-40 to 85 °CRF2/IF OUT
Si4122-D-GTTSSOP24-40 to 85 °CRF2/IF OUT
Si4123-D-GMQFN28-40 to 85 °CRF1/IF OUT
Si4123-D-GTTSSOP24-40 to 85 °CRF1/IF OUT
Si4126-F-GMQFN28-40 to 85 °C2.3 GHz/IF OUT
Si4133-D-GMQFN28-40 to 85 °CRF1/RF2/IF OUT
Si4133-D-GTTSSOP24-40 to 85 °CRF1/RF2/IF OUT
Si4136-F-GMQFN28-40 to 85 °C2.5 GHz/2.3 GHz/IF OUT
Si4136-F-GTTSSOP24-40 to 85 °C2.5 GHz/2.3 GHz/IF OUT
​​​
The Si413x RF Synthesizers include three voltage-controlled oscillators, loop filters, reference and VCO dividers and phase detectors. Variables for dividers, phase detector gain settings and power-down settings are programmable through a three-wire serial interface (data, clock and enable) and a 22-bit internal shift register. The Si4133 comes standard in a low-profile, small-outline, 24-pin package (TSSOP) and 28-lead micro leadframe package (MLP).

Overview

Product Matrix

Documentation

Tools

Education

Technology

More Info