Si106x/8x Wireless MCUs

Silicon Labs’ Si106x/8x Wireless MCUs combine high-performance wireless connectivity and ultra-low power microcontroller processing into a small 5 mm x 6 mm form factor. Support for major frequency bands in the 142 to 1050 MHz range is provided including an integrated advanced packet handling engine and the ability to realize a link budget of up to 146 dB. The devices have been optimized to minimize energy consumption for battery-backed applications by minimizing TX, RX, active, and sleep mode current as well as supporting fast wake-up times. The Si106x Wireless MCUs are pin-compatible with the Si108x devices that can scale from 8 to 64 kB of flash and provides a robust set of analog and digital peripherals including an ADC, dual comparators, timers, and GPIO. All devices are designed to be compliant with the 802.15.4g smart metering standard and support worldwide regulatory standards including FCC, ETSI and ARIB.
 
 

Features

  • Ultra-low power 8051 μC Core
  • 25 MHz, single-cycle 8051 compatible CPU
  • Industry's lowest active and sleep currents
  • 160 μA/MHz: active mode
  • 10 nA sleep with brownout detectors disabled
  • 50 nA sleep with brownout detectors enabled
  • 650 nA sleep with internal RTC
  • 2 μs wake-up time
  • On-chip debug
  • Up to 64 kB of flash and 4 kB of RAM
  • Data rate up to 1 Mbps
  • 142–1050 MHz frequency range
  • On-chip crystal tuning
  • –126 dBm receive sensitivity @ 500 bps, GFSK
  • Modulation: OOK, (G)FSK, and 4(G)FSK
  • Up to +20 dBm output power
  • Excellent selectivity performance
  • Supply voltage: 1.8 to 3.6 V
  • 5 mm x 6 mm 36-pin QFN package
 
 

Applications

  • Home automation
  • Home security
  • Remote control
  • Garage door openers
  • Remote keyless entry
  • Home health care
  • Smart metering
  • Building Lighting control
  • Building HVAC control
  • Fire and security monitoring
  • Security and access control
  • Telemetry

Development Tools

 
Product Matrix
Zoom
Part NumberDev KitDatasheetTimers (16-bit)PCA ChannelsInternal Osc.ADC 1ADC 2DACTemp SensorVREFComparators+11/+20 dBm TX Current+13 dBm TX CurrentFrequency RangeFSK/GFSKOOKOutput PowerRX CurrentOtherPackage TypePackage SizeAlternativeAEC-Q100FlashDig I/O PinsMHzRAMCommunications2/4.8 Sensitivity (dBm)
Si1060
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA/85 mA29 mA142 - 1050 MHz512 kbps120 kbps-20 to +2013.7 mA/10.7 mACRC; RTCQFN365x6 mmNo64 kB15254352I2C; SPI; UART-126
Si1061
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA/85 mA29 mA142 - 1050 MHz512 kbps120 kbps-20 to +2013.7 mA/10.7 mACRC; RTCQFN365x6 mmNo32 kB15254352I2C; SPI; UART-126
Si1062
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA29 mA142 - 1050 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo64 kB15254352I2C; SPI; UART-126
Si1063
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA29 mA142 - 1050 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo32 kB15254352I2C; SPI; UART-126
Si1064
Buy
Sample
View Kits

46±2%10-bit, 15-ch., 300 kspsYesYes218 mA29 mA283 - 960 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo64 kB15254352I2C; SPI; UART-116
Si1065
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA29 mA283 - 960 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo32 kB15254352I2C; SPI; UART-116
Si1080
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA/85 mA29 mA142 - 1050 MHz512 kbps120 kbps-20 to +2013.7 mA/10.7 mACRC; RTCQFN365x6 mmNo16 kB1525768I2C; SPI; UART-126
Si1081
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA/85 mA29 mA142 - 1050 MHz512 kbps120 kbps-20 to +2013.7 mA/10.7 mACRC; RTCQFN365x6 mmNo8 kB1525768I2C; SPI; UART-126
Si1082
Buy
Sample
View Kits

46±2%10-bit, 18-ch., 300 kspsYesYes218 mA29 mA142 - 1050 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo16 kB1525768I2C; SPI; UART-126
Si1083
Buy
Sample
View Kits

46±2%10-bit, 15-ch., 300 kspsYesYes218 mA29 mA142 - 1050 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo8 kB1525768I2C; SPI; UART-126
Si1084
Buy
Sample
View Kits

46±2%10-bit, 15-ch., 300 kspsYesYes218 mA29 mA283 - 960 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo16 kB1525768I2C; SPI; UART-116
Si1085
Buy
Sample
View Kits

46±2%10-bit, 15-ch., 300 kspsYesYes218 mA29 mA283 - 960 MHz512 kbps120 kbps-40 to +1313.7 mA/10.7 mACRC; RTCQFN365x6 mmNo8 kB1525768I2C; SPI; UART-116

    Overview

    Product Matrix

    Documentation

    Tools

    Education

    Technology

    More Info