Network Communications

The Answer for Increasing Internet Data Traffic Demands

Solutions for Network Communications Applications

To meet the need of increasing Internet traffic, Silicon Labs provides low jitter, frequency flexible, easily customizable timing solutions that simplify design, minimize cost, and improve system reliability.



Explore Offerings

Product Family Jitter Output Format Example Applications
Si5xx XO/VCXOs 0.3 ps Differential, Single-Ended 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si5341/40 Any-Frequency Low-Jitter Clock Generators 0.13 ps Differential, Single-Ended 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si5348/83/84 Network Synchronizer Clocks 0.1 ps Differential, Single-Ended Synchronous Ethernet, IEEE 1588, SONET/SDH
Si534x High Performance Jitter Attenuators 0.09 ps Differential, Single-Ended 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si533xx Low Jitter Buffers 0.07 ps Differential, Single-Ended 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si5214x PCIe Clock Generators PCIe Gen 1/2/3 Differential 10/40/100G OTN, Ethernet, WDM, core/metro routers
Si531xx PCIe Clock Buffers PCIe Gen 1/2/3 Differential 10/40/100G OTN, Ethernet, WDM, core/metro routers

Learn, Share, Connect

Software

Download software files to support Silicon Labs wide portfolio of products

View the Tools

Development Kits

Explore tools, demo kits, test cards, and more that can help with your design

Browse the Kits

Community

Question? Ask our 20,000 member-strong community

Visit the Community
Close
Loading Results