Security

Bring Safety, Comfort, and Energy Efficiency to Connected Home Security

Solutions for Home Security 

From contact sensors to motion detection and door locks, reliable connectivity and long battery life are key to a positive consumer experience. Take advantage of widely deployed ZigBee and Thread mesh networking solutions from Silicon Labs to speed time-to-market. 

Thread Security and Commissioning

Thread networks are secure and easy to set up thanks to a sophisticated authentication scheme and AES encryption to close security holes that exist in other wireless protocols.



Explore Offerings

Family MCU Core Flash (kB) RAM (kB) GPIO Output Power Range (dBm) USB Development Kit Protocol Support
EFR32MG ARM Cortex-M4 256 - 1024 32 - 256 16-31 -30 to +19.5 No SLWSTK6000B thread protocol     zigbee protocol
EM358x ARM Cortex-M3 512 -256 32 - 64 24 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM359x ARM Cortex-M3 512 - 256 32 - 64 32 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
Reference Design Features
USB Virtual Gateway

Ubuntu Linux virtual machine

View and send ZCL communication from/to end devices

Pre-programmed with zigbee NCP

Web application UI with rules engine to monitor and control end devices

Wi-Fi/Ethernet Gateway

Off-the-shelf hardware

View and send ZCL communication from/to end devices

Web application UI with rules engine to monitor and control end devices

Door/Window Contact Sensor

Small form factor with reed switch/hall sensor option

Low power design support up to 5 year battery life

Temperature reporting using Si7053

FCC/CE compliant

zigbee HA 1.2 pre-certified

Smart Outlet

15 Amp current capacity

zigbee HA 1.2, with multiprotocol upgrade capability

Built-in temperature / humidity / ambient light sensors

FCC/UL pre-certified

Compact design (6.5 x 6.5 x 4.0 cm)

Occupancy Sensor

PIR sensor, 12 m/90 deg range

Low-power, 5+ year battery life

zigbee HA 1.2, with multiprotocol upgrade capability

Built-in temperature/humidity/ambient light sensors

Learn, Share, Connect

Software

Download software files to support Silicon Labs wide portfolio of products

View the Tools

Development Kits

Explore tools, demo kits, test cards, and more that can help with your design

Browse the Kits

Community

Question? Ask our 20,000 member-strong community

Visit the Community