Commercial Lighting

Increase Reliability, Decrease Complexity for Commercial Lighting Applications

Solutions for Commercial Lighting 

Connected lighting makes it possible to change more than just the asthetics of where we work and play. It can increase revenue, decrease overhead, and improve emplyee and customer engagement. Silicon Labs' SoCs and certified wireless stacks let you take full advantage of Bluetooth, Thread, and zigbee protocols. 

Whitepaper

Enabling Simple, Interoperable Wireless Lighting Control

This whitepaper describes how to get the most from your lighting application with a robust but simple network solution.

Video

A Thread Primer

We examine the the IPv6-based mesh networking protocol designed specifically as a secure and scaleable networking solution for connecting things.

Demo

Thread Mesh Networking Demo

We demonstrated the world's first RGB Thread wall during CES, using 20 router-eligible, full-color lights with real-time display of data.



Explore Offerings

Family MCU Core Flash (kB) RAM (kB) GPIO Output Power Range (dBm) USB Development Kit Protocol Support
EFR32MG NEW ARM Cortex-M4 256 - 1024 32 - 256 16-31 -30 to +19.5 No SLWSTK6000B thread protocol     zigbee protocol
EM358x ARM Cortex-M3 512 -256 32 - 64 24 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM359x ARM Cortex-M3 512 - 256 32 - 64 32 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
Reference Design Description Buy
zigbee Connected Lighting (EM3585) This small lighting reference design, based on zigbee HA 1.2, includes hardware, firmware, and software that can support RGB color, color temperature, and dimming functionalities. It is also thread upgradable for an easy migration. ZigBee Connected Lighting Reference Design
zigbee Connected Lighting (EM357) This cost-effective lighting reference design, based on zigbee HA 1.2, includes hardware, firmware, and software that can support RGB color, color temperature, and dimming functionalities.  ZigBee Connected Lighting Reference Design
zigbee Capacitive Sense Dimmer Switch Add a light switch anywhere without having to add expensive wiring. This feature-rich, low-power light switch can support gesture control (tap, hold, swipe) to enable RGB color, color temperature, and dimming control for up to 3 years on a single CR2032. This is a perfect companion to the connected lighting reference designs. ZigBee Capacitive Sense Dimmable Light Switch Reference Design
zigbee USB Virtual Gateway This gateway reference design, with EM3588 zigbee SoC and based on zigbee HA 1.2, can run on any platform that supports the VirtualBox environment (Windows, OSX, and Linux) ZigBee USB Virtual Gateway Reference Design
Zigbee Wi-Fi/Ethernet Gateway​ This out-of-box gateway reference design, with EM3588 zigbee SoC and based on ZigBee HA 1.2, works with any of Silicon Labs' lighting or home automation reference designs. You can control and monitor devices on the network via a web UI.  WiFi Ethernet Gateway

Learn, Share, Connect

Software

Download software files to support Silicon Labs wide portfolio of products

View the Tools

Development Kits

Explore tools, demo kits, test cards, and more that can help with your design

Browse the Kits

Community

Question? Ask our 20,000 member-strong community

Visit the Community