SLWSTK6102A
MSRP $353.00
MSRP $353.00
OVERVIEW
Kit Contents
- (2) Wireless Starter Kit (WSTK) main boards
- (2) xGM210PB32 Wireless Gecko Module radio boards (+20 dBm)
- (2) xGM210PB22 Wireless Gecko Module radio boards (+10 dBm)
- (1) 10-pin ribbon cable
Kit Features
- Modular starter kit architecture uses common main board and product-specific radio boards
- Multiple radio boards included with kit to enable mesh networking development setup
- USB interface
- Ethernet interface to access kit over TCP/IP
- 20-pin expansion (EXP) header to interface kit with external peripherals or plug-in boards via common serial interfaces (e.g. SPI, UART, I2C)
- On-board debugger supporting SWD, JTAG and C2
- Packet Trace Interface (PTI), virtual COM port (VCOM) and Advanced Energy Monitor (AEM)
- AEM circuitry to monitor energy consumption
- USB, coin-cell battery, and external source powering options
Simplicity Studio Features
- Energy Profiler
- Network Analyzer
- AppBuilder
- BGTool
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | Secure Vault | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
---|---|---|---|---|---|---|---|---|---|
1024 | 96 | 12.5 | Base | ||||||
1024 | 96 | 10 | High | ||||||
1024 | 96 | 20 | High |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.