SLWSTK6000B
MSRP $561.00
MSRP $561.00
OVERVIEW
Kit Contents
- 3 x Wireless starter kit mainboard
- 3 x EFR32MG12 2.4 GHz 19 dBm radio board
- 3 x EFR32MG12 2.4 GHz 10 dBm radio board
- AA Battery Board (supports running +19 from battery)
- Cables
- EFR32MG Getting Started Card
Kit Features
- Included devices: EFR32MG12P432F1024GL125
- Modular design supports different radio boards
- Expansion header allows easy expansion
- Integrated debug
- Packet Trace support on both Ethernet and USB connections
- Coin cell support
- Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler
Simplicity Studio Features
- Energy Profiler
- Network Analyzer
- AppBuilder
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Radio Boards
Select Columns
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
---|---|---|---|---|---|---|---|---|---|---|---|
1024 | 256 | 17 | |||||||||
512 | 64 | 10 | |||||||||
512 | 64 | 19 | |||||||||
512 | 64 | 19 | |||||||||
512 | 64 | 10 | |||||||||
512 | 64 | 19 | |||||||||
512 | 64 | 10 | |||||||||
256 | 32 | 10 | |||||||||
20 | |||||||||||
1024 | 128 | 19 | |||||||||
1024 | 256 | 10 | |||||||||
1024 | 256 | 19 | |||||||||
1024 | 256 | 19 | |||||||||
1024 | 256 | 19 | |||||||||
1024 | 256 | 19 | |||||||||
512 | 64 | 19 | |||||||||
512 | 64 | 19 |
Sort A -> Z
Sort Z -> A
Filter by values...
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.