Interface Products

Smart Interface Controller ICs

 USB BridgesDigital Audio BridgesLCD Controllers
USBFull SpeedFull Speed—
UART1 to 41—
I2CUp to 1 I2C Slave—400 kHz I2C Master
I2S—140 Wire SPI
Capacitive Sense———
Parallel———
Ethernet———
LCD——Up to 128 Segments
GPIO4-7 GPIO/O8 I/O20-36 GPIO
Featured ProductCP2102CCP2615CP240x

USB Bridges

HIghly optimized solution to quickly and easily add USB to existing or new applications.

Features

  • Up to 3 Mbaud UART Baud Rate
  • USB 2.0 full-speed compatible
  • 195 uA USB suspend current

Applications

  • POS Terminals
  • Diagnostic Equipment
  • USB Dongles
usb-bridges-poster.png

USB Audio Bridges

Bridge solution aiming to simplify the process of transferring audio data from USB to I2S without any code development.

Features

  • Supports stereo digital audio 48 kHz, 16-bit/24-bit
  • Integrated clock
  • On-chip voltage regulator

Applications

  • USB Speakers
  • Headphones
  • POS Terminals
bluetooth-phone-headphones.jpg

LCD Controllers

Solutions to quickly add LCD to a design from I2C or SPI.

Features

  • 128 LCD segments
  • Low power with LCD down to 3 uA
  • Precision on-chip crystal internal oscillator

Applications

  • Handheld Equipment
  • Thermostat
  • Security Displays
smart-home-switches-poster.png
Close
Loading Results
Close