Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - CAN MCUs

SummaryFeaturesDocumentationProducts Matrix

The CAN interface family of microcontrollers integrates world-class analog with high-speed digital and Flash memory into a single, powerful system-on-a-chip.

Each CAN MCU features a 25 MIPS pipelined 8051 CPU, an integrated CAN 2.0 B controller, 64 kB of Flash, 4 kB of SRAM, external memory interface and numerous digital I/O options. Dual UARTs, SMBus and SPI serial interfaces and on-chip analog capabilities including ADC, DAC, voltage reference, internal oscillator and temperature sensor make these products an ideal solution for industrial control and automotive applications.

View all CAN family products

CAN MCUs Block Diagram


back to top