Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

8051 Microcontrollers - Embedded Ethernet Development Kit

Embedded Ethernet Development Kit

ETHERNETDK


Documents
   User's Guide
 Credit Card Shopping 
  Add to Cart
 

The Embedded Ethernet Development Kit provides all of the hardware and software necessary to develop real-world embedded Ethernet applications using Silicon Laboratories' CP220x Ethernet Controller and high-performance microcontrollers, and the industry-proven CMX-MicroNet protocol stack.  

Hardware Overview
The development kit includes a C8051F120 Target Board, an AB4 Ethernet Development Board, a USB debug adapter and all necessary cables to debug the MCU and connect it to an Ethernet network. The C8051F120 Target Board includes Silicon Laboratories’ 8051-based C8051F120 MCU which combines a high throughput 100 MIPS core with 128 kB Flash and 8 kB RAM. The MCU is connected to an Ethernet network using the AB4 Ethernet Development Board, which consists of the Silicon Laboratories CP2200 Ethernet controller and an RJ-45 connector with integrated magnetics and LEDs.

Firmware Overview
The CMX-MicroNet TCP/IP protocol stack, which has been developed specifically for embedded processors, is included in an easy-to-use library format. A TCP/IP Configuration Wizard is provided to generate a highly customized, Keil tool chain compatible library optimized for user selected protocols.  This wizard generates both the framework code required to use the library and a project file that can be managed within the Silicon Laboratories Integrated Development Environment (IDE). The TCP/IP Library includes a built-in driver for the CP220x.

The Embedded Ethernet Development Kit contains the following items:

 

Note: The CAT5e Ethernet cable included in the development kit is a standard Ethernet cable. For convenience, CAT5e cross-over cables (click here to buy cable only for $4.99) are available for purchase as a separate item. Refer to the Embedded Ethernet Development Kit User’s Guide for a comparison between the two types of Ethernet cables. 


 
 

back to top