Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si5321 Precision Clock IC

SummaryFeaturesDocumentationProducts Matrix

The Si5321 SONET/SDH precision clock multiplier/jitter attenuator IC features industry-leading jitter performance that significantly exceeds the jitter requirements of high-speed data communications systems, including OC-192/STM-64, OC-48/STM-16 and 10 Gigabit Ethernet.

The Si5321 generates a user-selectable output clock centered at 19, 39, 78, 155, 622, 1244 or 2488 MHz from an input clock centered at one of six frequencies between 19 and 622 MHz. Frequency translation between standard SONET/SDH reference clock frequencies and forward error correction (FEC) frequencies is also supported, including G.709 and 10 GbE FEC rates.

The Si5321 uses Silicon Laboratories’ DSPLL® technology to eliminate jitter, noise and the need for external loop filter components found in traditional PLL implementations. The DSPLL approach uses digital signal processing algorithms to replace the analog loop filter and associated discrete passive components with digital circuitry. This technology allows the Si5321 to provide selectable loop filter bandwidth settings of 800, 1600, 3200, 6400 and 12800 Hz, providing flexibility in jitter attenuation applications. Operation of the Si5321 is highly stable over process, temperature and voltage variations, producing jitter generation as low as 0.25 ps rms in OC-192 applications. The Si5321 also provides a digital hold capability that maintains a stable output clock in the event the input clock is lost.

The Si5321 extends Silicon Laboratories’ expertise for industry-leading jitter performance, integration level and power usage in clock generation devices and is available in a small 9x9 mm ball grid array (BGA) package. It operates over a –20 °C to 85 °C temperature range and is powered from a single 3.3 V supply.

Si5321 Block Diagram


back to top