Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Timing Solutions

繁體中文 | 简体中文 | 日本語 | 한국어 | English


 

Silicon Laboratories' timing solutions are highly integrated, high performance clock and oscillator solutions for datacom, telecom, wireless and industrial systems. These very low jitter products are based on a patented architectural breakthrough we call DSPLL® technology. This technique eliminates expensive external components while improving performance, minimizes board space and simplifies system design.

Any-Rate Precision Clocks
High-frequency, low jitter clock multipliers
Si5316/19/23/26/66/68 Jitter attenuating clock multipliers
Si5322/25/65/67 Low jitter clock multipliers

Frequency Control Solutions
High-frequency, low jitter oscillators
Si530/1/2/4 Crystal oscillators (XOs)
Si550/2/4 Voltage-controlled crystal oscillators (VCXOs)
Si570/1 Any-rate XO/VCXO

SONET/SDH Precision Clocks
Precision clock multipliers/jitter attenuators
Si5310 OC-3/OC-12 clock
Si5320 OC-48/OC-192/10GbE/10GFC/G.709 OTU-1 clock
Si5321 OC-48/OC-192/10GbE/10GFC/G.709 OTU-1/OTU-2 clock
Si5364 OC-48/OC-192 clock with hitless switching, four outputs
 

Featured Products:
Frequency Control Solutions
High-Frequency, Low Jitter Oscillators with Any-Rate Output Frequencies and Short, Predictable Lead Times
The Si5xx family of oscillators (XOs) and voltage-controlled oscillators (VCXOs) offer the industry’s shortest lead times, highest reliability and unmatched performance, making them ideal for applications such as networking equipment, base stations, test and measurement equipment, storage area networks and video systems. Click here for information.

Product Information
Documentation
Product Features
Product Matrix


Any-Rate Precision Clocks
Jitter Attenuating Clock Multipliers
The Si53xx family of devices are highly integrated clock multiplier ICs using DSPLL technology to provide any-rate frequency synthesis and jitter performance comparable with analog VCXO-based PLLs. The Si53xx improves performance and simplifies timing architectures in a wide range of applications while offering industry leading jitter performance of 0.3 ps rms.

Product Information
Documentation
Product Features
Product Matrix

 

 

back to top