Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si2434 ISOmodem®

SummaryFeaturesDocumentationProducts Matrix

The Si2434 ISOmodem is a complete two-chip 33,600 bps modem integrating Silicon Laboratories proprietary Direct Access Arrangement (DAA) to provide a globally programmable telephone line interface with an unparalleled level of integration.

Available in two small outline packages, this compact modem solution eliminates the need for a separate DSP, modem controller, codec, isolation transformer, relays, opto-isolators, clocking crystal and 2-4 wire hybrid. The Si2434 ISOmodem provides conventional data formats with connect rates of up to 33,600 bps, full duplex over the Public Switched Telephone Network (PSTN) and includes V.42, V.42bis and MNP 2-5 on-chip. The ISOmodem also features fast connect modes, parallel phone detection, line-in-use monitoring, caller ID and excellent surge immunity. This device is ideal for embedded modem applications due its flexibility, small footprint and minimal external component count.

Si2434 Block Diagram


back to top