|
The Si5020 is a fully integrated low-power clock and data recovery (CDR) IC
designed for high-speed serial communication systems.
The Si5020 recovers timing information and data from a serial input at
OC-3/12/48, STM-1/4/16 or Gigabit Ethernet (GbE) rates. Support for 2.7 Gbps
data streams is also provided for OC-48/STM-16 applications that employ
forward error correction (FEC).
The Si5020 utilizes Silicon Laboratories' proprietary DSPLL® technology to
provide superior jitter performance that remains constant across the entire
industrial temperature range. DSPLL eliminates the external loop filter
components necessary in traditional CDR implementations thereby improving
jitter performance by reducing the device's sensitivity to board-level noise.
Removing these external components also eliminates concerns related to
component aging and supply voltage variations. In addition, the Si5020
significantly exceeds all SONET/SDH jitter requirements, providing additional
design margin with respect to jitter generation, tolerance and transfer.
Application is further simplified by reducing external device configuration
via reference clock detection circuitry that automatically configures the
device for operation with one of three common reference clock frequencies: 19
MHz, 77 MHz and 155 MHz. The Si5020 sets a new standard for low jitter, small
size and low power for high speed CDR ICs. It consumes 270 mW (OC-48 typ) from
a single 2.5 V supply and comes in a 20-pin micro leaded package (MLP).
The Si5020 exceeds SONET specs by a significant margin.
Click here to see the measured results.
Si5020 Block Diagram
|