Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si3034/3035

SummaryFeaturesDocumentationProducts Matrix

The Si3034 and Si3035 are integrated silicon Direct Access Arrangements (DAAs) that provide a programmable line interface to meet international telephone line requirements.

A digital synchronous serial interface is provided to connect to a wide variety of DSPs and host processors. The solutions implement Silicon Laboratories’ proprietary technology, which offers the highest level of integration by replacing the analog front end (AFE), isolation transformer, relays, opto-isolators and 2–4 wire hybrid with two 16-pin small outline packages (SOIC).

The chipsets can be fully programmed for AC termination, DC termination, ringer impedance and ringer threshold, enabling the devices to meet worldwide telephone line interface requirements. The devices interface directly to standard modem DSPs or system interface circuits and are compliant with FCC, NET4, CTR21, JATE and country-specific PTT specifications. The devices are also pin-compatible with earlier members of Silicon Laboratories' silicon DAA family.

Si3034 Block Diagram


back to top