Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si3036/3038

SummaryFeaturesDocumentationProducts Matrix

The Si3038 is an integrated silicon Direct Access Arrangement (DAA) providing an AC ‘97/MC ‘97 Rev. 2.1 compliant interface. The device can operate as a primary or secondary codec on the AC-Link and can be connected directly to a digital controller or system core logic.

The Si3038 provides a programmable line interface that adheres to global telephone line standards including FCC, CTR21, JATE and numerous country-specific PTTs. The Si3038 chip set is available in two 16-pin small outline packages (AC ‘97 interface on Si3024 and phone-line interface on Si3014). The chip set replaces the AFE (analog front end), isolation transformer, relays, opto-isolators and 2–4 wire hybrid. Utilizing Silicon Laboratories’ patented DAA technology, the Si3038 dramatically reduces the number of discrete components and cost required to implement software modems on modem riser (MR) cards, audio/modem riser (AMR) cards and mobile daughter cards (MDC). The chip set is fully programmable for AC termination, DC termination and ringer threshold to meet worldwide telephone line interface requirements.

A pin-compatible North America/Japan chip set, the Si3036, is also available for applications targeting FCC and JATE compliant designs. A single board layout can support both North America/Japan-only requirements with the Si3036 or global requirements with the Si3038 International MC ‘97 Silicon DAA.

Si3038 Block Diagram


back to top